StarTech.com
New

Phone and Tablet Stand - Universal - Multi Angle - Foldable - Black

Portable Multi-Device Stand | Aluminum | Black

Product ID: USPTLSTNDB

  • Enjoy hands-free use of your smartphone or tablet
  • Easily customize your viewing angle, with the adjustable multi-angle stand
  • Maximum portability with a compact, foldable design
View More
  • Sleek, durable aluminum construction
  • Protects your device from sliding, scratching or falling, with an anti-slip base
33,99 € EUR exc VAT
42,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
# of Displays Supported 1
Wallmountable No
Performance
Maximum Depth 0.4 in. (11 mm )
Maximum Display Size 13"
Weight Capacity (Per Display) 800 g [28.2 oz]
Physical Characteristics
Color Black
Material Aluminum
Product Height 130.000
Product Length 28 cm [11 in]
Product Width 75.000
Weight of Product 188.000
Packaging Information
Package Height 24.000
Package Length 136.000
Package Width 80.000
Shipping (Package) Weight 208.000
What's in the Box
Included in Package 1 - Stand

Certifications