StarTech.com

Full-Motion TV Wall Mount - Premium - Silver

Display Wall Mount | Steel/Aluminum | For 32" to 75" TVs

Product ID: FPWARPS

  • Save space by wall-mounting your 32" to 75" TV
  • Easy adjustment with full-motion articulating arms
  • Swivels +/-60° and tilts +/-15° for ideal viewing
View More
  • Arms extend from 105 to 550 mm (4.1” to 21.6") from the wall
  • Sleek and robust steel and aluminum construction (supports up to 85 kg / 187.4 lb.)
514,99 € EUR exc VAT
643,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Cable Management Yes
VESA Hole Pattern(s) 200x200 mm
300x300 mm
400x200 mm
400x400 mm
600x400 mm
700x400 mm
800x400 mm
Wallmountable Yes
Performance
Display Tilt + 15° / - 15°
Fits Curved Display Yes
Maximum Display Size 75"
Maximum Distance to Wall 21.65" (550 mm)
Minimum Display Size 32"
Minimum Distance to Wall 4.13" (105 mm)
Swivel / Pivot + 60° / - 60°
Video Wall No
Weight Capacity (Per Display) 85 kg [187.9 lb]
Physical Characteristics
Color Black & Silver
Material Steel, Aluminum and Plastic
Product Height 52.4 cm [20.6 in]
Product Length 86.5 cm [34.1 in]
Product Width 52 cm [20.5 in]
Weight of Product 10.3 kg [22.8 lb]
Packaging Information
Package Height 14 cm [5.5 in]
Package Length 91 cm [35.8 in]
Package Width 46 cm [18.1 in]
Shipping (Package) Weight 12.7 kg [28 lb]
What's in the Box
Included in Package 1 - TV Wall-Mount Assembly
2 - Vertical Brackets
1 - 6 mm Hex Key
2 - Vertical Bracket Screws
8 - Concrete Anchors
8 - Wall Screws
4 - M4 x 12 mm Screws
4 - M4 x 18 mm Screws
4 - M5 x 12 mm Screws
4 - M6 x 12 mm Screws
4 - M6 x 18 mm Screws
4 - M8 x 12 mm Screws
4 - Flat Washers
4 - M8 x 18 mm Screws
1 - User Manual

Certifications

Related Products

Flat-Screen TV Wall Mount - For 81 cm to 178 cm (32-70in.) LCD, LED or Plasma TV
FLATPNLWALL
Flat-Screen TV Wall Mount - For 81 cm to 178 cm (32-70in.) LCD, LED or Plasma TV

Display Wall Mount | Steel | For 32" to 75" TVs

73,99 € exc VAT
92,49 € inc VAT
Flat-Screen TV Wall Mount - Full Motion - Heavy Duty Steel
FPWARTB2
Flat-Screen TV Wall Mount - Full Motion - Heavy Duty Steel

Flat-Screen TV Mount | Steel | For 32" to 70" Displays

250,99 € exc VAT
313,74 € inc VAT
Flat-Screen TV Wall Mount - Articulating Arm
FPWARTB1M
Flat-Screen TV Wall Mount - Articulating Arm

Display Wall Mount | Steel | For 32" to 55" Displays

94,99 € exc VAT
118,74 € inc VAT
Video-Wall Mount - For 45” to 70” Displays - Anti-Theft - Heavy Duty Steel
VIDWALLMNT
Video-Wall Mount - For 45” to 70” Displays - Anti-Theft - Heavy Duty Steel

TV Video Wall System | Steel | Anti-Theft | For 45" to 70" Displays

437,99 € exc VAT
547,49 € inc VAT
Flat-Screen TV Wall Mount - Low Profile - For 37
FPWTLTBAT
Flat-Screen TV Wall Mount - Low Profile - For 37" to 75" TV - Anti-Theft - Tilting

Display Wall Mount | Anti-Theft | For 37" to 75" Displays

75,99 € exc VAT
94,99 € inc VAT
Flat-Screen TV Wall Mount - Low Profile - For 37
FPWFXBAT
Flat-Screen TV Wall Mount - Low Profile - For 37" to 70" TV - Anti-Theft - Fixed

Display Wall Mount | Anti-Theft | For 37" to 75" Displays

59,99 € exc VAT
74,99 € inc VAT