StarTech.com

Triple-Display TV Wall Mount - Menu Board Mount - Landscape

Digital Signage Mount | For 40" to 50" Displays | Steel | 5x Tilt Settings

Product ID: FPWMNB

  • Create a digital menu board, mounting three 40” to 50” TVs in landscape position
  • Tilt all displays to the same angle easily, with five fixed-tilt settings: 0/-5/-10°/-15°/-20°
  • Align your displays with micro height adjustment, fine-tuning the screen level +3° to -3°
View More
  • 3.0” (76 mm) profile to wall, and fast and easy installation
  • Steel mount supports VESA 200x200, 300x200, 300x300, 400x200, 400x300, 400x400, 600x400, and up to 110 lb. (50 kg) weight per display
1 291,99 € EUR exc VAT
1 614,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Cable Management No
VESA Hole Pattern(s) 200x200 mm
300x200 mm
300x300 mm
400x200 mm
400x300 mm
400x400 mm
600x400 mm
Wallmountable Yes
Performance
Anti-theft No
Display Tilt 0 / -5 / -10° / -15° / -20°
Fits Curved Display No
Maximum Display Size 50"
Minimum Display Size 40"
Screen Level Adjustment +3° to -3°
Video Wall No
Weight Capacity (Per Display) 50 kg [110.5 lb]
Physical Characteristics
Color Black
Material Steel
Product Height 22.5 cm [8.9 in]
Product Length 2.9 m [9.5 ft]
Product Width 78 mm [3.1 in]
Weight of Product 14.3 kg [31.5 lb]
Packaging Information
Package Height 0.2 m [0.8 ft]
Package Length 74 cm [29.1 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 16 kg [35.4 lb]
What's in the Box
Included in Package 4 - Wall Plates
1 - Small Wall Plate
6 - Adapter Brackets
8 - Wall Plate Clamps
6 - Safety Pins
16 - M4 x 6 mm Screws
12 - M5 x 14 mm Screws
12 - M6 x 14 mm Screws
12 - M6 x 30 mm Screws
12 - M8 x 30 mm Screws
12 - M8 x 50 mm Screws
12 - Plate Washers
24 - Small Spacers
24 - Large Spacers
18 - ST6.3 x 55 mm Screws
18 - Concrete Anchors
18 - D6 Washers
1 - 5 mm Hex Key
1 - User Manual

Certifications