StarTech.com

Dual-Module Conference Table Connectivity Box with Cable Organizer

Customized Boardroom Table Solution | For Adding Power, Charging, A/V, and Laptop Docking Modules

Product ID: BOX4MODULE

  • Customize connectivity in a boardroom by adding two modules of your choice to this architectural connectivity table box
  • Turn your conference table into a charging station, a docking station, or an A/V solution for adding displays to your laptop
  • Centralize your power, A/V, and docking ports in a convenient location in a conference room, classroom or auditorium
View More
  • Keep cables easily accessible, free from tangles, and out of sight with the built-in cable organizer
  • Easily access boardroom devices and set up conference calls using applications such as Skype for Business with the docking station module
329,99 € EUR exc VAT
412,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Special Notes / Requirements
Note Cables with ferrites may impact cable maneuverability within the cable hole. If ferrites are required, we recommend using cables with ferrites that are positioned as close to the connector as possible
Physical Characteristics
Color Black
Material Aluminum and Steel
Product Height 11 cm [4.3 in]
Product Length 16.5 cm [6.5 in]
Product Width 31.8 cm [12.5 in]
Weight of Product 1.7 kg [3.7 lb]
Packaging Information
Package Height 24 cm [9.4 in]
Package Length 14 cm [5.5 in]
Package Width 36 cm [14.2 in]
Shipping (Package) Weight 2.4 kg [5.3 lb]
What's in the Box
Included in Package 1 - Modular Table Box
2 - Wing Fastener
1 - Die-Cut Outline
1 - Cable Management Bracket
2 - Cable Management Top Plates
1 - Small Cable Bushing
1 - Large Cable Bushing
1 - Lacing Bar
4 - Cable Management Plate Screws (#6-32 x 3/8")
4 - Cable Management Bracket Mounting Screws (#6-32 x 3/8")
4 - Lacing Bar Screws (M4 x 4mm)
1 - User Manual

Certifications

Related Products

Single-Module Conference Table Connectivity Box
BEZ4MOD
Single-Module Conference Table Connectivity Box

Customized Boardroom Table Solution | For Adding a Power, Charging, A/V, or Laptop Docking Module

124,99 € exc VAT
156,24 € inc VAT

Accessories