Discontinued

USB 3.0 to HDMI External Multi Monitor Graphics Adapter with 3-Port USB Hub – HDMI and USB 3.0 Mini Dock – 1920x1200 / 1080p

Connect an HDMI-equipped display through USB 3.0, and add three additional USB devices to the same USB 3.0 port with a built-in USB 3.0 hub

Product ID: USB32HDEH3

5 stars (1 reviews) |
  • Built in 3-Port USB 3.0 hub offers improved connectivity options on your slimline laptop or Ultrabook
  • High-bandwidth USB 3.0 host connection, for reliable high-definition video playback
  • Choose between Mirrored, Extended or Primary display configurations

The USB32HDEH3 USB 3.0 to HDMI Adapter turns a USB 3.0 port into an HDMI output port with 1920x1200/1080p video support. The adapter features a built-in 3-port USB 3.0 hub, which enables you to connect three different USB devices, along with the display adapter, to the same USB 3.0 port – an ideal workaround for Ultrabook™ or laptop computers that have a limited number of USB ports available.

Functioning as an external graphics card with audio support, this USB to HDMI adapter provides a convenient way to add multi-monitor capability to a USB 3.0-enabled desktop or laptop computer. Leveraging the high-bandwidth (5 Gbps) USB 3.0 interface, the adapter delivers smooth, high-definition content to your HDMI display / projector. The adapter can be used to mirror your primary desktop, showing the same image on each display, or to extend your desktop to double your workspace and increase your productivity. 

The USB32HDEH3 also features a built-in 3-port USB 3.0 hub, which lets you use the device as a mini dock for connecting peripherals such as a mouse, printer and keyboard along with your monitor. Then, it’s as easy as connecting your laptop to the adapter to sync each device at your work station – a versatile solution for making your laptop portable when you want it to be, and powerful when you need it to be.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Recommended System Requirements:
CPU: Quad Core 2.4GHz or Higher (i5 recommended)
RAM: 4GB or higher
Available USB 3.0 port

USB32HDEH3 Application Diagram

Applications

  • Add an extra display and 3 additional USB devices to an Ultrabook or laptop computer with limited USB and video output ports
  • Add a secondary HDMI display and extend your desktop
  • Add multi-monitor capability to a single computer, to create engaging multimedia presentations
  • Run multiple applications on different screens - check your email on one display and search the web on the other
  • Simultaneously view large or multiple spreadsheets across several displays
  • Connect your PC to your HDMI-equipped projector or display for viewing family pictures and movies
  • Great for boosting productivity for researchers and writers, offering the ability to have reference material on one display and a working document copy on the other

The StarTech.com Advantage

  • Increase the capabilities of your slimline laptop or Ultrabook by using this adapter as a mini dock for connecting additional USB devices (e.g mouse, printer and keyboard) while still outputting video
  • Enjoy high-definition video performance supported through the high bandwidth capabilities of a USB 3.0 connection

Partner Numbers

  • UPC 065030858434

Compatibility

  • Windows 7 logo
  • Windows 8 logo
  • Windows 10 logo
  • Windows 11 logo
Windows® 11
Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)

Specifications

Warranty Information Warranty 2 Years
Connector(s) 1 - Connector A USB Type-A (9 pin, 5 Gbps)
1 - Connector B HDMI (19 pin)
USB Type-A (9 pin, 5 Gbps)
Environmental Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 75°C (14°F to 167°F)
Humidity < 85% non-condensing
Hardware AV Input USB 3.0
AV Output HDMI
Audio Yes
USB Pass-Through Yes
Memory 32MB
Industry Standards SuperSpeed USB 3.0, USB 2.0
Chipset ID Trigger - T5-302
Packaging Information Package Length 21 cm [8,3 in]
Package Width 14,5 cm [5,7 in]
Package Height 38 mm [1,5 in]
Shipping (Package) Weight 212 g [7,5 oz]
Performance Maximum Analog Resolutions 1920x1200
Supported Resolutions Widescreen(16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1600x900, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
General Specifications This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a DisplayLink or Fresco family chipset.
Physical Characteristics Color Black
Material Plastic
Cable Length 146 mm [5,7 in]
Product Length 23,5 cm [9,3 in]
Product Width 44 mm [1,7 in]
Product Height 1,4 cm [0,6 in]
Weight of Product 63 g [2,2 oz]
Power Power Source Not Included (not required for standard applications)
Input Voltage 5 DC
Plug Type H
Software OS Compatibility Windows® 11
Windows® 10 (32/64)
Windows 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Windows XP (32/64)
Microsoft WHQL Certified Yes
Special Notes / Requirements System and Cable Requirements System Processor: Quad Core 2.4GHz (i5 recommended)
System Memory: 4GB
Note This USB video adapter uses a Trigger family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, avoid using devices with different family chipsets, such as DisplayLink® or Fresco Logic®
Connect a maximum of five USB video adapters on a single computer. Support for multiple adapters will vary depending upon your system resources
This USB video adapter is not intended for graphical intensive applications, such as gaming
What's in the Box 1 - Included in Package USB 3.0 to HDMI Adapter w/ 3-Port USB 3.0 Hub
Software Installation Disc
Instruction Manual

Accessories

USB3SAA3MBK

USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)

Connect USB 3.0 USB-A devices to a USB hub or to your computer

Your price
€12,99 EUR excl. VAT
€15,59 EUR incl. VAT

Drivers/Downloads

Talk to an Advisor

We are always ready to assist you with any questions you may have.

Live Chat (opens in new window)

Driver(s):

Manual(s):

Datasheet

Product Support

Talk to an Advisor

We are always ready to assist you with any questions you may have.

Live Chat (opens in new window)

Frequently Asked Questions

Installation

Note: Do not physically connect the USB video adapter to your computer until you are instructed to (Step 5).

Prior to installing this device, please ensure that your operating system is up to date (for example, you have installed the most recent service pack).

To install the driver:

  1. Download the latest drivers from the StarTech.com website (http://www.startech.com/Support). You can find the part number and product ID on the product’s packaging.

Note: Windows will typically save the files to the Downloads folder that is associated with your user account (for example, C:\Users\your_name\Downloads).

  1. Once the download is complete, right-click the zip folder that you downloaded, select Extract All, and follow the on-screen instructions.
  2. In the list of extracted files, right-click the Setup.exe file and select Run as Administrator.

Note: If the Run as Administrator option is not available, you might be attempting to run the installer from within the zipped file. Extract the files using the instructions in Step 2.

  1. Follow the on-screen prompts to install the device drivers and restart the computer when prompted.
  2. Once Windows has restarted, connect the USB video adapter to your computer.
  3. Your computer will automatically complete the driver installation and your device should be ready to use.

Note: Installation may take several seconds to complete. During the installation your display might flicker; this is normal. Once the installation has completed you will see your Windows desktop extended to the additional monitor.

Note: Do not physically connect the USB video adapter to your computer until you are instructed to (Step 5).

Prior to installing this device, ensure that your operating system is up to date (for example, you have installed the most recent service pack).

To install the driver:

  1. Download the latest drivers from the StarTech.com website (http://www.startech.com/Support). You can find the part number and product ID on the product’s packaging.

Note: Windows will typically save the files to the Downloads folder that is associated with your user account (for example, C:\Documents and Settings\your_name\My Documents\Downloads).

  1. Once the download is complete, right-click the zip folder that you downloaded, select Extract All, and follow the on-screen instructions.
  2. In the list of extracted files, double-click the Setup.exe file.
  3. Follow the on-screen prompts to install the device drivers and restart the computer when prompted.
  4. Once Windows has restarted, connect the USB video adapter to your computer.
  5. Your computer will automatically complete the driver installation and your device should be ready to use.

Note: Installation may take several seconds to complete. During the installation your display might flicker; this is normal. Once the installation has completed you will see your Windows desktop extended to the additional monitor.

Note: Physically disconnect your USB Video Adapter from the computer before completing the steps below.

Windows 10 / 8

  1. On your keyboard, press the Windows Key + X.
  2. Click Control Panel.
  3. Click Programs and Features.
  4. Click Uninstall a program to display a list of all installed software on your computer.
  5. Locate and select the USB Display Device (Trigger Family) software.
  6. Click Uninstall at the top of your screen to begin the removal process and restart your computer when prompted.

Windows 7 / Vista

  1. Click Start.
  2. Click Control Panel.
  3. Click Programs and Features.
  4. Click Uninstall a program to display a list of all installed software on your computer.
  5. Locate and select the USB Display Device (Trigger Family) software.
  6. Click Uninstall at the top of your screen to begin the removal process and restart your computer when prompted.

Windows XP

  1. Click Start.
  2. Click Control Panel.
  3. Click Add/Remove Programs to display a list of all installed software on your computer.
  4. Locate and select the USB Display Device (Trigger Family) software.
  5. Click Remove to begin the removal process and restart your computer when prompted.

Troubleshooting

When you troubleshoot issues with a USB video adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video source

  • Video destination

  • USB video adapter

To test your setup components, try the following:

  • Use the video cables, video source, video destination, and USB video adapter in another setup to see if the problem is with the components or the setup.

  • Use a different video cable, video source, video destination, and USB video adapter in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the video cables, video source, video destination, and USB video adapter, it is recommended that you do the following:

  • Check Device Manager under Display adapters, Universal Serial Bus controllers, or USB Display adapters. To do this, press the Windows key + R, type devmgmt.msc, and press Enter to open Device Manager.

  • If you do not see the USB video adapter in Device Manager, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=expansion-cards#usb-cannot-detect-windows.

  • If the device is listed with an error, reinstall the drivers following the instructions on the website.

  • Check to see if your video card drivers are current. You can check what video card you have in Device Manager under Display adapters. It is recommended that you go directly to the video card manufacturer's website to check for the latest drivers.

  • Check to see if the monitor is being detected by Windows.

To check to see if Windows is detecting the monitor using a computer that is running a version of Windows XP, do the following:

  • Right-click on the desktop and click Properties.
  • Click the Settings tab.
  • If you see Drag the monitor icons to match the physical arrangement of your monitors, it means that Windows is detecting more than a single monitor. You can click the drop-down menu under Display to see which monitors are detected. This option is not available if Windows only detects a single monitor.

To check to see if Windows is detecting the monitor using a computer that is running a version of Windows Vista, Windows 7, or Windows 8, do the following:

  • Right-click on the desktop and click Screen Resolution.
  • You can click the drop-down menu under Display to see which monitors are detected.

If hardware acceleration is enabled on any of your software applications, it can result in poor resource management and limit the performance of your video device. If you experience this problem, you should disable hardware acceleration in the program(s) that were impacted. 

To disable hardware acceleration in common applications and operating systems, complete one of the following series of steps, depending on what software application(s) or operating system that you are running.

Chromium-Based Microsoft Edge:

 

  1. Click the Options icon (it has three dots on it).
  2. Click Settings.
  3. Click System.
  4. Uncheck Use hardware acceleration when available.

Internet Explorer 9 and later

Note: Earlier versions of Internet Explorer do not use hardware acceleration.

  1. Click the Start button.
  2. Open Control Panel.
  3. Click Network and Internet.
  4. Click Internet Options.
  5. Click the Advanced tab.
  6. Browse to the Accelerated graphics screen.
  7. Select the Use software rendering instead of GPU rendering check box.
  8. Click Apply.
  9. Restart your computer.

Mozilla Firefox

  1. Open Firefox.
  2. Press the Alt key.
  3. Click Tools and Options.
  4. Click the Advanced icon.
  5. Click the General tab.
  6. Under Browsing, clear the Use hardware acceleration when available check box.
  7. Click the OK button.
  8. Restart your web browser.

Google Chrome

  1. Open Google Chrome.
  2. Click the Options icon (it has three horizontal lines on it).
  3. Click Settings.
  4. Click Show advanced settings.
  5. Scroll to the bottom of the screen and clear the Use hardware acceleration when available check box.
  6. Restart your web browser.

Microsoft Office 2013 / 2010

  1. Open any program in Microsoft Office (for example, Microsoft Word).
  2. Click the File tab.
  3. In the menu on the left side of the screen, click Options.
  4. Click Advanced.
  5. Under Display, select the Disable hardware graphics acceleration check box.
  6. Close and restart all of the Microsoft Office programs that you had open.

Windows 10 / 8

  1. Press the Windows key +X.
  2. Click Control Panel.
  3. Click Personalization.
  4. Select a high-contrast theme.

Windows 7 / Vista

  1. Click the Start button.
  2. Click Control Panel.
  3. Click Personalization.
  4. Select a non-Aero theme. Ideally, you should select a basic and high-contrast theme.

Windows XP

  1. Click the Start button.
  2. Open the Control Panel.
  3. Select Display.
  4. Click the Settings tab.
  5. Click Advanced.
  6. Click the Troubleshooting tab.
  7. Move the Hardware Acceleration slider to None.
  8. Restart your computer.

If the display connected through your USB display adapter does not wake up after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power. 

The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.

Windows 8 / 10

  1. On your keyboard, press the Windows key + X and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB display adapter after applying these settings to re-establish the connection.

Windows 7 / Vista

  1. Click the Start button and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB display adapter after applying these settings to re-establish the connection.

Windows XP

  1. On your desktop, right-click the My Computer icon and select Properties.
  2. Click the Device Manager tab.
  3. Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
  4. Right-click the first USB Root Hub device and select Properties.
  5. Click the Power Management tab.
  6. Clear the box next to Allow the computer to turn off this device to save power.
  7. Click OK to apply the setting.
  8. Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.

Note: You may need to disconnect and re-connect your USB display adapter after applying these settings to re-establish the connection.

While the purpose of our USB Video Adapters are to add an additional video output to your laptop or desktop computer, these adapters still require some resources from your internal video card. On a small number of video cards, adding a USB Video Adapter can exceed the limit of available resources, causing one of the connected displays to turn off.

As a possible workaround for this issue, we recommend using a more powerful USB Video Adapter that has a higher amount of integrated RAM, such as our USB32VGAPRO (512MB), USB32DVIPRO (512MB), or USB32HDDVII (1GB).

Touchscreen Monitors

A mixture of touchscreen and non-touchscreen displays can cause a conflict with your internal video card. Because of this limitation, touchscreen functions may be disabled when the USB Video Adapter is connected, or the USB Video Adapter may not work at all. Contact the manufacturer of your system to confirm whether your specific model can support a secondary display or not.

All-in-One Computers

Many all-in-one computer systems limit the number of possible monitors to one. This is a limitation in how all-in-one computers are typically manufactured, so adding an external display may not be possible regardless of which USB video adapter is used. Contact the manufacturer of your system to confirm whether your specific model can support a secondary display or not.

When you use remote desktop software to access a computer with a USB video adapter, keep the following things in mind:

  • Not all remote desktop software supports multiple monitors.
  • Not all remote desktop software supports monitors that use USB video adapters.
  • If the primary monitor is a monitor that uses a USB video adapter, you might run into problems.  If you do, try to continue to log in as the display might come back once you log in.

In order for your mouse to move properly between your monitors you must rearrange your monitors in Windows to match the physical location of your monitors on your desk. To do so, complete the following based on your operating system:

Windows 10 and Windows  8

  1. On your keyboard, press the Windows key + X and select Control Panel.
  2. Click Appearance and Personalization, then click Display.
  3. Click the Resolution or Adjust Resolution option from the left column, which will display your monitors as numbered icons.
  4. Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
  5. Click and drag the monitor icons to best match your physical setup.
  6. Click OK to apply the changes and close the window.

Windows 7 and Windows Vista

  1. Click the Start button and select Control Panel.
  2. Click Appearance and Personalization, then click Display.
  3. Click the Resolution or Adjust Resolution option from the left column, which will display your monitors as numbered icons.
  4. Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
  5. Click and drag the monitor icons to best match your physical setup.
  6. Click OK to apply the changes and close the window.

Windows XP

  1. Click the Start button and select Control Panel.
  2. Double-click Display.
  3. Click the Settings tab, which will display your monitors as numbered icons.
  4. Click Identify to display the numbers on each connected monitor, showing how the operating system has assigned their positions.
  5. Click and drag the monitor icons to best match your physical setup.
  6. Click OK to apply the changes and close the window.

To mirror the image from your primary monitor instead of extending your desktop, refer to the following FAQ: http://www.startech.com/faq/Windows_Mirroring_Monitors

If Display pointer trails or Enhance pointer precision is enabled in your mouse settings, it can cause visibility issues with your mouse pointer on the display attached to the USB video adapter.

To resolve the issue, you can disable Display pointer trails and Enhance pointer precision, by following the steps below:

Windows 10 / 8

  1. On your keyboard, hold down the Windows Key and press X.
  2. Click Control Panel.
  3. Click Hardware and Sound.
  4. Click Mouse located under Devices and Printers.
  5. Click the Pointer Options tab.
  6. Remove the check box from the Display pointer trails box.
  7. Remove the check from the Enhance pointer precision box.
  8. Click the Apply button.


Windows 7 / Vista

  1. Click Start.
  2. Click Control Panel.
  3. Click Hardware and Sound.
  4. Click Mouse located under Devices and Printers.
  5. Click the Pointer Options tab.
  6. Remove the check from the Display pointer trails box.
  7. Remove the check from the Enhance pointer precision box.
  8. Click the Apply button.


Windows XP

  1. Click Start.
  2. Click Control Panel

Note: If your control panel is set to category view select Switch to Classic View

  1. Click Mouse.
  2. Click the Pointer Options tab.
  3. Under visibility, remove the check box from Display pointer trails.

If this has not resolved your issue, refer to the following FAQ: https://www.startech.com/faq/usb-video-adapters-hardware-acceleration.

How To

To confirm that Windows detects your USB device, complete the following:

  1. Press the Windows key+R, type devmgmt.msc, and press Enter.
  2. In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it.  For example, a USB controller card would be under Universal Serial Bus controllers.

Your USB device is listed according to the name of the chipset. To determine the name of the chipset of your USB device, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Windows 10 / 8

  1. On your keyboard, press the Windows Key + X and select Control Panel.
  2. Click Appearance and Personalization, then click Display.
  3. Click the Resolution or Adjust Resolution option from the left column.
  4. Expand the drop-down menu next to “Multiple displays” and select Duplicate these Displays.
  5. Click OK to apply the changes and close the window.

Windows 7 / Vista

  1. Click the Start button and select Control Panel.
  2. Click Appearance and Personalization, then click Display.
  3. Click the Resolution or Adjust Resolution option from the left column.
  4. Expand the drop-down menu next to “Multiple displays” and select Duplicate these Displays.
  5. Click OK to apply the changes and close the window.

Windows XP

  1. Click the Start button and select Control Panel.
  2. Double-click Display.
  3. Click the Settings tab.
  4. Un-check the box beside Extend my Windows desktop onto this monitor.
  5. Click OK to apply the changes and close the window.

Before You Buy

No, this product requires a video card or onboard video to already be present in the computer. Please also make sure that the latest video driver is installed for the existing video controller. 

Compliance and safety

Compliance letters

Safety Measures

  • If product has an exposed circuit board, do not touch the product under power.
  • If Class 1 Laser Product. Laser radiation is present when the system is open.
  • Wiring terminations should not be made with the product and/or electric lines under power.
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
*Product appearance and specifications are subject to change without notice.

Customer Reviews

(1 reviews)
5 out of 5 stars
  • 5 (1)
  • 4 (0)
  • 3 (0)
  • 2 (0)
  • 1 (0)
Tell us what you think of this product.
Need a little help getting started?

Check out our review guidelines.

1 - 1 of 1 Reviews
Sort
(5 Stars)

works great

By: Mikel K - 08/11/2021
it‘s the perfekt way to add a third display to an apple silikon m1 mac mini.
| Helpful?
Wait...
Back to top