Product ID: MACAMDPGBK
The MACAMDPGBK MacBook Air® connectivity kit is an add-on accessory bundle that extends the capability of your port-limited MacBook. The kit contains 3 StarTech.com adapter products to connect your MacBook Air or similarly configured MacBook Pro® to an external HDMI® or VGA display, and a wired Gigabit Ethernet network as needed.
Though extremely portable, ultra-thin laptops sometimes lack the necessary ports to connect to various displays/projectors and wired networks when traveling between boardrooms, trade-shows, hotels and conference centers. We designed this bundle of MacBook accessories to provide the missing connections most commonly desired among mobile users to prepare you for almost anything.
Package Contents:
- White Mini DisplayPort to VGA Adapter (MDP2VGAW)
- White Mini DisplayPort to HDMI Adapter (MDP2HDW)
- White USB 3.0 Gigabit Ethernet Adapter (USB31000SW)
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
Warranty Information | Warranty | 2 Years |
---|---|---|
Packaging Information | Package Height | 33,0 mm [1,3 in] |
Package Length | 16,9 cm [6,7 in] | |
Package Width | 14,1 cm [5,6 in] | |
Shipping (Package) Weight | 180,0 g [6,4 oz] | |
Performance | General Specifications | (MDP2VGAW) Package Length - 220 mm (MDP2VGAW) Package Width - 200 mm (MDP2VGAW) Package Height - 15 mm (MDP2VGAW) Shipping Weight - 42 mm |
Physical Characteristics | Color | White |
Product Length | 18,0 cm [7,1 in] | |
Product Width | 45,0 mm [1,8 in] | |
Product Height | 15,0 mm [0,6 in] | |
Weight of Product | 160,0 g [5,6 oz] | |
What's in the Box | 1 - Included in Package | Mini DisplayPort to VGA Adapter |
Mini DisplayPort to HDMI® Adapter | ||
USB 3.0 Gigabit Ethernet Adapter | ||
Driver CD | ||
Instruction Manual |
We are always ready to assist you with any questions you may have.
Live Chat (opens in new window)We are always ready to assist you with any questions you may have.
Live Chat (opens in new window)Check out our review guidelines.