Product ID: MSTS3MDPUGBK
This Surface Pro Adapter Kit enables you to get more from your Microsoft® Surface™ Pro or Surface Book (backward compatible with Surface Pro 4, Surface Pro 3, Surface 3 and Surface Pro 2) by adding HDMI® and VGA video compatibility as well as wired network connectivity.
You can maximize the versatility of your Microsoft Surface by ensuring that you can connect to virtually any monitor, projector or television. These Surface Pro accessories include a 2-in-1 Surface Pro Mini DisplayPort Adapter, ensuring you're ready to connect to any HDMI or VGA display. Plus, each adapter in this kit features a small foot print and lightweight design, making them the perfect solution when you're traveling between boardrooms, home and remote offices, trade-shows, hotels and conference centers.
Get the speed and reliability of a hardwired Ethernet connection with your Surface Pro 4. This Surface accessory kit includes a reliable USB 3.0 to Gigabit Ethernet adapter, which adds wired network support that's ideal for BYOD hot-desking, or use as an on-the-go dock solution to enhance your workstation.
The adapter also includes an extra USB 3.0 port built-in, so you can add a USB peripheral device, such as a flash drive for added storage, or a mouse for increased control.
Your Microsoft Surface is one of the most versatile and portable computers in the world. Don't be tied down by accessories that require an external power adapter, or a bulky housing. This kit adds four essential ports (HDMI, VGA, GbE and USB 3.0) from two compact adapters that don't require external power, so they easily fit into your laptop bag or carrying case.
Both items in the MSTS3MDPUGBK kit are backed by a StarTech.com 2-year warranty, with the added benefit of free lifetime technical support.
Warranty Information | Warranty | 2 Years |
---|---|---|
Packaging Information | Package Height | 28 mm [1,1 in] |
Package Length | 16,6 cm [6,5 in] | |
Shipping (Package) Weight | 160 g [5,6 oz] | |
Package Width | 14,1 cm [5,6 in] | |
Physical Characteristics | Weight of Product | 74 g [2,6 oz] |
Color | Black | |
Material | Plastic | |
What's in the Box | 1 - Included in Package | USB 3.0 network adapter |
mDP to HDMI & VGA adapter | ||
driver CD | ||
instruction manual |
Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
We are always ready to assist you with any questions you may have.
Live Chat (opens in new window)We are always ready to assist you with any questions you may have.
Live Chat (opens in new window)Check out our review guidelines.