Where to buy

10"(25cm) Cable Ties - 1/8"(4mm) wide, 2-5/8"(68mm) Bundle Diameter, 50lb(22kg) Tensile Strength, Nylon Self Locking Zip Ties w/Curved Tip, 94V-2/UL Listed, 1000 Pack - White

10"(25cm) Cable Ties - 1/8"(4mm) wide, 2-5/8"(68mm) Bundle Diameter, 50lb(22kg) Tensile Strength, Nylon Self Locking Zip Ties w/Curved Tip, 94V-2/UL Listed, 1000 Pack - White

1000 Pack | Extra Large | 10" 254 mm | White | Nylon 66 |94V-2 Fire & UL Rated | TAA | UL

Product ID: CBMZT10NK

Back to product page
Feedback Back to top
Wait...