Where to buy

2-Port 10Gbps USB-A & USB-C PCIe Card - USB 3.1 Gen 2 PCI Express Type C/A Host Controller Card Adapter - USB 3.2 Gen 2x1 PCIe Expansion Add-On Card - Windows, macOS, Linux

2-Port 10Gbps USB-A & USB-C PCIe Card - USB 3.1 Gen 2 PCI Express Type C/A Host Controller Card Adapter - USB 3.2 Gen 2x1 PCIe Expansion Add-On Card - Windows, macOS, Linux

PCIe 3.0 | USB Type-C & USB Type-A | 5V 3A/15W via USB-C | 5V 0.9A/4.5W via USB-A | UASP

Product ID: PEXUSB311AC3

Back to product page
Feedback Back to top
Wait...