Elevate your high-performance deployments with our next-generation Thunderbolt 5 docking station—designed to extend the capabilities of today's best-in-class devices while ensuring future-proof and backward compatibility. Want to learn how this next generation dock can support your environment? Contact us to speak directly with a connectivity expert about your unique environment. Thunderbolt Certified to work with Thunderbolt 5, Thunderbolt 4, and USB4. Built with enterprise-grade reliability in mind, the dock is fully optimized for Thunderbolt 5—delivering peak bandwidth and data throughput. It also ensures robust backward compatibility with Thunderbolt 4, and USB4 systems. Leverage the performance capabilities of this Thunderbolt 5 dock with the ability to support up to triple 4K 144Hz (not all host systems with TB5 able to support Triple 4K 144Hz) Docking station expands a devices connectivity by adding: 🟡 5 USB ports and 3.5mm audio for peripheral connectivity 🟡 Up to 140 Watts of laptop charging power that is never shared across ports 🟡 2.5Gbps Ethernet for highspeed networking 🟡 SD & MicroSD 4.0 card readers for content creators Validated to ensure compatibility and performance with the latest M4 MacBook Pro 16, the Thunderbolt 5 dock delivers 140W of power for keeping up with high-powered laptops and demanding peripherals. Whether you're upgrading to new laptops or managing a hybrid environment, the Thunderbolt 5 dock enables continued use of your team’s preferred monitors, headsets, and USB accessories—without compromise. Built with enterprise-grade reliability in mind, the dock is fully optimized for Thunderbolt 5—delivering peak bandwidth and data throughput. It also ensures robust backward compatibility with Thunderbolt 4, Thunderbolt 3, and USB4 systems. The Thunderbolt 5 docking station is available now through our website and leading IT distribution partners, including CDW, Amazon, Ingram Micro, TD SYNNEX, and D&H. If you'd like to learn more about deploying the dock across your organization, or how we can support you futureproof deployments, connect with us, and we'll reach out to you.