Product ID: SSTA8004
In stock: US: 216 | CA: 1643
This Neoprene case is the perfect travel companion for storing your small electronic devices while you're on the road.
Warranty Information | Warranty | 2 Years |
---|---|---|
Packaging Information | Shipping (Package) Weight | 2.6 oz [74.0 g] |
Package Length | 2.0 in [52.0 mm] | |
Package Width | 7.9 in [20.0 cm] | |
Package Height | 3.9 in [100.0 mm] | |
Physical Characteristics | Material | Steel |
Product Length | 2.0 in [52.0 mm] | |
Product Width | 7.9 in [20.0 cm] | |
Product Height | 3.9 in [100.0 mm] | |
Weight of Product | 2.5 oz [72.0 g] | |
What's in the Box | 1 - Included in Package | case |
We are always ready to assist you with any questions you may have.
Live Chat (opens in new window)We are always ready to assist you with any questions you may have.
Live Chat (opens in new window)Check out our review guidelines.