Laptop Docking Stations
Designed and Tested for Universal Compatibility and Maximum Performance
Universal Compatibility Docking Stations
Guaranteed compatibility with any major OS, brand or hardware platform, including USB-C, USB4, and USB-A laptops.
Guaranteed Compatibility
Universal docks simplify deployments by providing compatibility with any hardware or OS platform, making them ideal for standardizing on one dock in mixed hardware or OS environments.
Ideal for:
- Hot desks / Hoteling
- Mixed hardware deployments
- Enabling multi-monitor setup on MacBook Air / MacBook Pro (Entry Level M1 / M2 Chips)
Flexible Multi-monitor Dock Capabilities
Universal docks enable up to 4 external monitors with all systems including Windows, MacBook and Chromebook laptops. DisplayLink options are available to enable dual, triple, or quad monitors with MacBook Pro / MacBook Air built with entry level M Series Chips. Learn more about our multi-monitor solutions for MacBook laptops.
 
    Recommended Universal Compatibility Docks
 
    USB-C Dock - 4K Triple Monitor Laptop Docking Station
Take productivity to a whole new level with this triple-4K dock for Mac, Windows and Chrome USB-C laptops.
 
    USB-C Triple Monitor Docking Station - HDMI/DP Triple 4K USB-C Dock
This USB-C Triple 4K Monitor Docking Station enables wide workstation flexibility, compatibility with USB-C, or Thunderbolt 3/Thunderbolt 4 laptops.
 
    USB-C & USB-A Dock - Hybrid Universal Laptop Docking Station
Transition from the legacy USB-A (USB 3.0) to the new USB-C with this certified universal laptop docking station for USB-C and USB-A laptops.
High Performance Docking Stations
Easy Driverless setup, and high performance video output utilizing your GPU’s capabilities
GPU Performance Video
For demanding applications requiring performance video and connectivity options, performance docks are the ideal solution.
These docks leverage the laptop GPU and offer easy driverless setup.
Ideal for:
- Media creation, CAD
- Professionals requiring high performance multi-monitor video capabilities
Driverless Technology for Easier Deployments
Driverless docking technology ensures easy remote corporate rollouts and support-free workspaces. Learn more about using high performance Thunderbolt docking with dual external monitors on MacBook Air (M3 chip and later).
 
    Recommended High Performance Docks
 
    Thunderbolt 4 Quad Display Docking Station
Transform a Thunderbolt 4 laptop into a high-resolution multi-monitor workstation with 7x USB ports, 2.5 Gigabit Ethernet port, and more.
 
    Thunderbolt 4 Dock, 96W Power Delivery
This Thunderbolt 4 Certified docking station lets you use a single Thunderbolt 4, Thunderbolt 3 or USB4 port to add high-performance connectivity.
 
    Thunderbolt 3 Dock With USB-C Host Compatibility
Turn a Thunderbolt 3 or USB-C laptop into a dual 4K 60Hz workstation with this high-performance Thunderbolt 3 Certified docking station.
Specialty Docking Stations
Specialty docking stations are ideal for users requiring features that are not commonly found on most docking stations. Offering both universal compatibility and unique functionality, these docks increase productivity in unique applications.
 
                            Dual-Laptop USB-C KVM Docking Station
Dock and switch between two laptops and share dual 4K 60Hz monitors (including with a MacBook Air), keyboard, mouse and other USB peripherals, regardless of hardware platform or OS. This dock also supplies 90W of power to the active host computer and 45W of power to the second PC, ensuring both laptops can charge simultaneously.
USB-C Dock - 4K 60Hz Quad Monitor Docking Station
This dock features universal compatibility with any USB-C laptop and enables up to 4K 60 quad monitor connectivity, beyond what your laptop may be capable of alone. Compatible with Windows Laptops, MacBook Air / Pro Laptops, and Chromebooks. The quad monitor USB-C dock is ideal for finance/trading, control/monitoring, or any application multiple displays are required.
 
                            The StarTech.com Performance Advantage
Guaranteed Compatibility & Maximum Performance
StarTech.com offers a broad selection of docking stations, designed to maximize compatibility and performance in any business environment. Our commitment to product performance is at the core of our mission: to make hard-to-find easy for IT professionals.
Rigorous testing in our Innovation Lab and third-party certifications ensures guaranteed compatibility with all business laptops, operating systems, and hardware platforms.
 
     
    Full Power and Charging
Our power adapters are fully rated to provide uninterrupted full power to your laptop and peripherals, ensuring there’s no throttling or power sharing.
 
    Docking Station Security
Keep peripherals and the dock secure with K-Slot lock ports.
 
    Flexible Mounting Options
Many of our docking stations include screw holes on the bottom for easy desk, wall or VESA mounting. Perfect for deployment in large offices, hot desks or hoteling environments.
Simplified Security & Support
StarTech.com’s Connectivity Tools utilities make it easier to manage network security and provide support while offering an enhanced user experience.
Learn more about Connectivity Tools, available exclusively with StarTech.com docking stations.
MAC Address Passthrough
Pass the MAC address of the host system Ethernet interface.
Log USB device connects/disconnects along with timestamps.
Restore app window locations upon reconnecting.
Auto switch the laptop to use the more reliable and faster wired connection.
Multiport Adapters for Hybrid Workers
Multiport adapters offer a portable alternative to traditional laptop docking stations, offering similar functionality in a compact and travel-friendly design.