10 ft Transparent USB 2.0 Cable - A to B

Raccordez des périphériques USB 2.0 à votre ordinateur

Nº de produit: USB2HAB10T

  • High-speed data transfer up to 480 Mbits/sec
  • Transparent colour blends into any environment
  • Twisted-pair wires plus a foil and braid shield reduces interference and minimizes cross-talk for consistent high-speed and error-free data transfer
Votre prix
€3,99 EUR excl. VAT
€4,83 EUR incl. VAT

This 10ft clear USB 2.0 A-B cable offers one USB A connector and one USB B connector, and features an attractive transparent jacket.

This durable, clear USB 2.0 cable is backed by StarTech.com's Lifetime Warranty.

Applications

  • Link multiple USB compliant devices together
  • Connect a USB printer or any USB peripheral device to a PC at high-performance data transfer speed

L'Avantage StarTech.com

  • Up to 480 Mbits/sec high-speed data transfer
  • StarTech.com cables are constructed of top-quality components and are backed by a lifetime guarantee
  • Molded strain relief increases flexibility and durability while minimizing data loss from cable stress

Numéros partenaires

  • Ingram Micro Belgium 1861432
  • UPC 065030795890

Spécifications

Warranty Information Warranty Lifetime
Caractéristiques physiques Poids du produit 98 g [3,5 oz]
Couleur Transparent
Calibre du fil 24/28 AWG
Longueur de câble 3,0 m [10,0 ft]
Longueur du produit 3,0 m [10,0 ft]
Connecteur(s) 1 - Connecteur A USB Type-A (4 broches) USB 2.0
1 - Connecteur B USB B (4 broches)
Contenu du paquet 1 - Inclus dans le paquet 10 ft. Transparent USB 2.0 Cable A-B M/M
Informations d'emballage Package Height 22 mm [0,9 in]
Package Length 22,5 cm [8,9 in]
Poids brut 103 g [3,6 oz]
Package Width 12,5 cm [4,9 in]
Performance Type et débit USB 2.0 - 480 Mbit/s
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
  • RoHS
    • Langue: English
  • WEEE
    • Langue: English

Safety Measures

  • If product has an exposed circuit board, do not touch the product under power.
  • If Class 1 Laser Product. Laser radiation is present when the system is open.
  • Wiring terminations should not be made with the product and/or electric lines under power.
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* L’apparence et les spécifications du produit peuvent être modifiées sans préavis
Haut de la page