10 ft Transparent USB 2.0 Cable - A to B

Raccordez des périphériques USB 2.0 à votre ordinateur

Nº de produit: USBFAB10T

  • USB 2.0 Compatible
Votre prix
€3,99 EUR excl. VAT
€4,83 EUR incl. VAT

This clear 10ft cable offers one USB A Male connector and one USB B Male connector, and is fully rated to USB 2.0 specifications.

This high quality USB A-B cable features an attractive transparent jacket design and is backed by StarTech.com’s Lifetime Warranty.

L'Avantage StarTech.com

  • Replace worn-out or missing USB cables with this high quality, 10ft Transparent USB 2.0 Cable - A to B
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty

Numéros partenaires

  • Ingram Micro Belgium 1589494
  • UPC 065030785839

Spécifications

Warranty Information Warranty Lifetime
Caractéristiques physiques Poids du produit 93 g [3.3 oz]
Couleur Transparent
Longueur de câble 3.0 m [10.0 ft]
Longueur du produit 3.0 m [10.0 ft]
Connecteur(s) 1 - Connecteur A USB Type-A (4 broches) USB 2.0
1 - Connecteur B USB B (4 broches)
Contenu du paquet 1 - Inclus dans le paquet 10 Ft Transparent USB Cable A-B M/M
Informations d'emballage Package Height 18 mm [0.7 in]
Package Length 22.5 cm [8.9 in]
Poids brut 98 g [3.5 oz]
Package Width 12.5 cm [4.9 in]
Performance Type et débit USB 2.0 - 480 Mbit/s
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
  • RoHS
    • Langue: English
  • WEEE
    • Langue: English

Safety Measures

  • If product has an exposed circuit board, do not touch the product under power.
  • If Class 1 Laser Product. Laser radiation is present when the system is open.
  • Wiring terminations should not be made with the product and/or electric lines under power.
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* L’apparence et les spécifications du produit peuvent être modifiées sans préavis
Haut de la page