StarTech.com

3 ft Slim High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

Product ID: HDMIMM3HSS

  • Supports High Speed HDMI®
  • 3D and Ethernet ready for supported devices
  • Supports Ultra HD Resolutions up to 4k x 2k
View More
  • Supports IP-based applications
  • Gold-plated HDMI connectors
  • Thin cable design - 3.5mm OD - reduces bulkiness and adds more flexibility
9,99 € EUR exc VAT
11,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Number of Conductors 19
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Cable OD 3.6 mm [0.1 in]
Color Black
Connector Style Straight
Product Length 0.9 m [3 ft]
Weight of Product 29 g [1 oz]
Wire Gauge 36 AWG
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 38 g [1.3 oz]
What's in the Box
Included in Package 1 - 3 ft Slim High Speed HDMI® Cable with Ethernet - HDMI -M/M

Certifications

Related Products

High Speed HDMI® Cable with Ethernet - M/M
HDMIMM6HS
6 ft High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

11,99 € exc VAT
14,39 € inc VAT
High Speed HDMI® Cable with Ethernet - M/M
HDMIMM15HS
15 ft High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

23,99 € exc VAT
28,79 € inc VAT
20 ft High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMIMM20HS
20 ft High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

45,99 € exc VAT
55,19 € inc VAT
Flat High Speed HDMI® Cable with Ethernet - M/M
HDMIMM6FL
6 ft Flat High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

9,99 € exc VAT
11,99 € inc VAT
Flat High Speed HDMI® Cable with Ethernet - M/M
HDMIMM10FL
10 ft Flat High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

12,99 € exc VAT
15,59 € inc VAT
Flat High Speed HDMI® Cable with Ethernet - M/M
HDMIMM15FL
15 ft Flat High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

17,99 € exc VAT
21,59 € inc VAT
6 ft Slim High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMIMM6HSS
6 ft Slim High Speed HDMI Cable with Ethernet - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your HDMI®-enabled devices with minimal clutter; supports Ethernet Data Channel

11,99 € exc VAT
14,39 € inc VAT