StarTech.com

1 ft SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

Product ID: USB3SAB1

  • Shielded Twisted Pair (STP) design which prevents electro-magnetic interference (EMI)
  • Support for data transfer rates up to 5Gbps - 10x faster than USB 2.0
  • Backward compatible with USB 2.0
  • Nickel-plated connectors
6,99 € EUR exc VAT
8,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-B (9 pin) USB 3.0 Male
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Blue
Product Length 0.3 m [1 ft]
Weight of Product 26 g [0.9 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 35 g [1.2 oz]
What's in the Box
Included in Package 1 - 1 ft SuperSpeed USB 3.0 Cable A to B - M/M

Certifications

Related Products

SuperSpeed USB 3.0 Cable A to Micro B
USB3SAUB1
1 ft SuperSpeed USB 3.0 Cable A to Micro B

Connect a USB 3.0 Micro USB External Hard drive to your computer

8,99 € exc VAT
10,79 € inc VAT
SuperSpeed USB 3.0 Cable A to B - M/M (Black)
USB3SAB6BK
6 ft Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect to your external solutions and transfer data at 10x the speed of USB 2.0

6,99 € exc VAT
8,39 € inc VAT
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXTAA6
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your USB 3.0 SuperSpeed cable an additional 6 feet

9,99 € exc VAT
11,99 € inc VAT

Accessories