6 ft Slim High Speed HDMI Cable with Ethernet - HDMI to HDMI Mini M/M

Connect HDMI®Mini -equipped devices to displays incorporating HDMI technology, with minimal clutter, maximum quality and Ethernet Data Channel Support

ID prodotto: HDMIACMM6S

  • High Speed HDMI®
  • Thin cable design (3.5mm OD) reducing bulkiness and adding flexibility
  • 3D and Ethernet ready for supported devices
Il tuo prezzo
€11.99 EUR excl. VAT
€12.95 EUR incl. VAT

The HDMIACMM6S 6-foot Slim High Speed HDMI® to HDMI Mini cable supports advanced capabilities including Ethernet data interconnectivity with compatible HDMI-enabled devices, and features a thin cable design (3.5mm in diameter) suitable for installations with tight space requirements.

This High Speed HDMI to HDMI Mini cable lets you connect devices with an HDMI Mini (type C) port to a display/device with an HDMI (type A) port - a cost-saving solution for connecting cutting-edge and next-generation HDMI-capable devices to existing HDMI technology.

The HDMI/HDMI Mini cable features high quality gold-tipped connectors that ensure peak connectivity, and is backed by StarTech.com's Lifetime Warranty.

Applicazioni

  • Designed for use with mobile devices and cellular phones that are equipped with an HDMI® Mini port
  • A single cable solution for quickly connecting your HDMI Mini-equipped digital camera to your TV

Il Vantaggio di StarTech.com

  • Thin cable design makes it a portable solution for connecting to your HDMI® Mini-enabled mobile devices
  • Saves money and reduces clutter by combining high bandwidth video with digital audio connections in a single cable
  • Backed by StarTech.com's lifetime warranty

Numeri dei partner

  • UPC 065030842631

Certificazioni

Warranty Information Warranty Lifetime
Caratteristiche fisiche Peso prodotto 42 g [1.5 oz]
Colore Nero
Stile connettori Dritto
Diametro filo 36 AWG
Lunghezza cavo 1.8 m [6.0 ft]
OD cavo 3.4 mm [0.1 in]
Lunghezza prodotto 1.8 m [6.0 ft]
Connettore/i 1 - Connettore A HDMI (19 pin)
1 - Connettore B Mini HDMI (19 pin)
Contenuto della confezione 1 - Incluso nella confezione 6 ft Slim High Speed HDMI® Cable with Ethernet - HDMI to HDMI Mini M/M
Hardware Numero di conduttori 19
Placcatura connettori Oro
Tipo guaina cavo PVC - Polyvinyl Chloride
Informazioni confezione Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Peso spedizione (confezione) 47 g [1.7 oz]
Package Width 12.5 cm [4.9 in]
Quantità confezione 1
Prestazioni Risoluzioni digitali massime 4K x 2K @ 30 Hz

Drivers/Downloads

Contatta un consulente tecnico.

Siamo sempre pronti a fornire assistenza per qualsiasi domanda.

Live Chat (opens in new window)

Datasheet

Assistenza prodotti

Contatta un consulente tecnico.

Siamo sempre pronti a fornire assistenza per qualsiasi domanda.

Live Chat (opens in new window)

Compliance and safety

Compliance letters

  • WEEE
    • Lingua: English
  • RoHS
    • Lingua: English

Safety Measures

  • If product has an exposed circuit board, do not touch the product under power.
  • If Class 1 Laser Product. Laser radiation is present when the system is open.
  • Wiring terminations should not be made with the product and/or electric lines under power.
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* L'aspetto e le specifiche dell'articolo sono soggetti a modifiche senza preavviso.
Torna all'inizio