×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4 Port Metal Industrial SuperSpeed USB 3.0 Hub with Surge Protection - Mountable

Product ID: ST4300USBMS

Add 4 surge protected USB 3.0 hub ports to your PC through a single USB 3.0 host connection - Din-Rail / Wall Mountable

Features
  • Add four, front-facing downstream USB 3.0 ports

  • 350 Watt surge protection on each port

  • Integrated 2-wire terminal block supports variable 7-24VDC input (standard AC power adapter not supported or included)

More Features . . .
  • Industrial, all-metal enclosure

  • Built-in surface-mounting brackets and optional DIN rail clip

  • USB Specification Revision 3.0 compliant with data transfer rates up to 5Gbps

  • Supports USB Battery Charging specification 1.2

  • Multi Transaction Translators per Hub

  • Backward compatible with USB 2.0 and 1.x devices

Prices may be lower from Resellers:

AMAZJP COMPJP EBEARJ ECURJP KOMJP NANOJP PCONE SYNRJP TOKKJP EBEST TLFFY
SYNNJP
Available in
¥11,347 JPY exc tax
¥12,254 inc tax

ID: ST4300USBMS

May be in stock with Resellers/Distributors

This product has been replaced with:
4-Port Industrial USB 3.0 Hub - Mountable (ST4300USBM)

For more products like this please visit our International online store today!

The ST4300USBMS 4-Port Industrial USB 3.0 Hub lets you add four surge protected USB 3.0 ports from a single USB 3.0 host connection, with support for data rates up to 5Gbps.

Designed to provide reliability even in extreme operating environments, this rugged multi-port USB hub features an all-metal chassis which can be securely mounted to most surfaces. The USB hub also offers an optional DIN-rail mount that can be used for equipment rack installations.

To protect both the host system and downstream devices from power surges, this industrial USB hub integrates 350W surge protection per port. The integrated 2-wire terminal block with support for a wide-range 7-24V DC variable input provides the flexibility required for industrial environments. The hub also lets you charge most mobile devices including tablets and smartphones with support for USB Battery Charging Specification 1.2.

This USB 3.0 hub features a front-facing port orientation, for easy access to the ports when connecting or disconnecting devices, and is backward compatible with USB 2.0 and 1.x specifications.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Note: The ST4300USBMS is designed for industrial applications/environments, and uses 2-wire terminal block power instead of an AC adapter. As such, an AC power adapter is not included with this product. For a USB 3.0 hub with an AC power adapter, please see our full line of USB 3.0 Hubs.

The StarTech.com Advantage
  • Suitable for industrial environments with terminal block power input and 350w surge protection per port
  • Versatile installation options with a DIN-rail, or surface-mountable metal chassis
  • Easily connect and disconnect USB 3.0 devices with accessible front-facing port orientation
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Factory or warehouse environments subject to harsh conditions and large temperature variances
  • Industrial locations where connected USB equipment requires protection from power surges
  • Mount on DIN rails, to a surface, or inside equipment racks
  • Connecting industrial printers, cameras, sensors/monitoring equipment, touchscreens, CNC machines/controllers
  • Assembly lines where only terminal block power is available
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3520
Fast-Charge Port(s) No
Ports 4
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 4 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-B (9 pin) USB 3.0 Female
1 - Terminal Block (2 Wire)
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note This product is intended for use with terminal block power only – Standard AC adapter not available
System and Cable Requirements Available USB 3.0 port
Indicators
LED Indicators 1 - Power
Power
Input Voltage 7 ~ 24 DC
Power Source Terminal Block
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Form Factor Industrial
Product Height 0.9 in [24 mm]
Product Length 5.6 in [143 mm]
Product Weight 7.3 oz [208 g]
Product Width 2.2 in [55 mm]
Packaging Information
Shipping (Package) Weight 14.4 oz [408 g]
What's in the Box
Included in Package 1 - USB 3.0 Hub
1 - USB 3.0 Cable (2m)
1 - Terminal block
1 - DIN Rail Mounting Kit
1 - Instruction Manual
4-Port Industrial USB 3.0 Hub - Mountable
ST4300USBM

4-Port Industrial USB 3.0 Hub - Mountable

Add 4 external, wall mountable USB 3.0 ports from a single USB connection

¥17,004 exc tax
¥18,364 inc tax

4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3

4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

¥2,378 exc tax
¥2,568 inc tax

Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B

Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

¥2,668 exc tax
¥2,881 inc tax

Portable 4 Port SuperSpeed Mini USB 3.0 Hub - White
ST4300MINU3W

Portable 4 Port SuperSpeed Mini USB 3.0 Hub - White

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

¥2,668 exc tax
¥2,881 inc tax

USB 3.0 Cables (1)

3m USB 3.0 Active Extension Cable - M/F
USB3AAEXT3M

3m USB 3.0 Active Extension Cable - M/F

Extend the distance of a USB 3.0 device an additional 3 meters

¥10,461 exc tax
¥11,297 inc tax

USB 3.0 Cards (1)

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S254F

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support

Add two flushmount USB 3.0 ports to your ExpressCard-enabled laptop

¥5,714 exc tax
¥6,171 inc tax

* Product appearance and specifications are subject to change without notice.