StarTech.com

Power Supply Cord - AS/NZS 3112 to C13 - 3 m (10 ft.)

Power your computer, monitor, or printer from a grounded power outlet

Product ID: PXTA1013M

  • Rated to carry 250V at 10A
  • Guaranteed reliability
$16.99 NZD exc GST
$19.54 NZD inc GST

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type HO5VV-F
Number of Conductors 3
Connector(s)
Connector A 1 - AS/NZS 3112 Power (Australia) Plug
Connector B 1 - IEC 60320 C13 Power Receptacle
Power
Input Current 10 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 9.8 ft [3 m]
Color Black
Connector Style Straight
Product Height 1.6 in [4.1 cm]
Product Length 9.8 ft [3 m]
Product Width 1.6 in [41 mm]
Weight of Product 10.2 oz [288 g]
Wire Gauge 0.75mm2
Packaging Information
Package Height 2.2 in [55 mm]
Package Length 11.4 in [29 cm]
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 10.2 oz [290 g]
What's in the Box
Included in Package 1 - AS/NZS 3112 to C13 power cord

Certifications

Related Products

Power Supply Cord - AS/NZS 3112 to C13 - 1 m (3 ft.)
PXTA1011M
Power Supply Cord - AS/NZS 3112 to C13 - 1 m (3 ft.)

Power your computer, monitor, or printer from a grounded power outlet

$8.99 exc GST
$10.34 inc GST
Power Supply Cord - AS/NZS 3112 to C13 - 2 m (6 ft.)
PXTA1012M
Power Supply Cord - AS/NZS 3112 to C13 - 2 m (6 ft.)

Power your computer, monitor, or printer from a grounded power outlet

$11.99 exc GST
$13.79 inc GST