New Line of Premium Mounts Simplifies Assembly Process with Quick Slide-and-Click Connections

Mounts offer premium finish and include options for wall and workstation mounting

London, ON. - November, 2019 - StarTech.com has announced the introduction of a new family of premium mounts that provide space-saving, display mounting solutions. These new mounts incorporate an innovative quick slide-and-click feature that saves time in the assembly process. Ideal for customer-facing environments where appearance matters, these mounts offer superior construction and a premium finish without the premium price tag.

The premium mounts are some of the first on the market to feature intuitively designed quick slide-and-click connections which eliminate the need for extra tools and complicated installations. These features help ensure easy assembly and save time when setting up multiple units. The mounts also feature built-in cable management to help keep desk and office spaces clear and organized.

The premium mount line will feature several mounting options including single and multi-monitor designs as well as wall-mounted monitor and workstation designs. They’re ideal for mounting in a commercial or office setting, providing the style required for customer facing environments with the practical application and easy installation process desired in an office. With the sleek design and robust aluminum construction, these mounts provide stable support for monitors without having to sacrifice appearance.

“StarTech.com is a leader in front office connectivity and we’re continuously developing new products to enhance this space for our customers. We developed these mounts to provide a durable mounting solution that offered the easy assembly and sleek style our customers told us they were looking for,” explains Mathieu Petrie, Product Manager at StarTech.com. “They were created to provide a premium solution at a reasonable budget conscious price point. The intuitive design is the first of its kind on the market, and by launching a premium line of mounts, we hope that the installation process is simplified so that our customers can focus on the mission critical tasks of their busy days.”

Key features of the new Premium Mount product line:

  • Sleek and stable aluminum designs
  • Flexible options
  • Varying levels of articulation and easy height adjustments
  • Tools included to personalize height and tension of monitor arms

Available and Announced SKUs:

  • ARMPIVOT - Height Adjustable Single-Monitor Desk Mount
  • ARMPIVSTND - Adjustable Single Monitor Stand
  • ARMPIVOTB2 - Articulating Desk Mount Monitor Arm
  • ARMDUAL30 - Full Motion Desk-Mount Dual Monitor Arm
  • ARMDUALPS - Articulating Desk Mount Dual Monitor Arm
  • ARMQUADPS - Full Motion Quad-Monitor Mount
  • ARMWALLDS2 - Wall-Mount Monitor Arm - 10.2” (26 cm) (Swivel Arm)
  • ARMWALLDSLP - Wall-Mount Monitor Arm - 20.4” (52 cm) (Dual-Swivel Arm)
  • WALLSTSI1 - Single Monitor Wall-Mounted Computer Workstation
  • WALLSTSI2 - Dual Monitor Wall-Mounted Computer Workstation

The new Premium Monitor Mounts will be available at CDW, Amazon.com, Newegg.com, PC Connection, and Insight and will be distributed by Ingram Micro, SYNNEX, Tech Data, D&H and ASI.

View all press articles...