StarTech.com

1 ft HDMI Splitter Cable - HDMI to HDMI and DVI-D - M/F

View Content on One DVI Display and One HDMI®-capable Display Simultaneously.

Product ID: HDMISPL1DH

  • Compatible with computers and HDTV video sources (satellite receivers, DVD players, etc) with DVI outputs
  • Support for high-resolution images
  • Lifetime warranty and FREE LIFETIME tech support
23,99 € EUR exc VAT
29,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Maximum Digital Resolutions 1920 × 1200 @ 60Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - DVI-D (25 pin) Female
1 - HDMI (19 pin) Female
Special Notes / Requirements
Note This product will split your video signal to deliver two identical images of the same resolution. It cannot be used to span an image across two displays, or to show different images on each display.
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Black
Product Length 0.3 m [1 ft]
Weight of Product 111 g [3.9 oz]
Packaging Information
Package Height 38 mm [1.5 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 116 g [4.1 oz]
What's in the Box
Included in Package 1 - 1 ft HDMI® Splitter Cable - HDMI to HDMI and DVI-D - M/F

Certifications