StarTech.com

6in 4 Pin LP4 to Right Angle SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

Product ID: SATAPOWADAPR

  • Provides 6 inches in cable length
  • Connects a Serial ATA Hard Drive to a standard internal power connector – SATA (15 pin) to 4 pin Molex (LP4)
  • Provide power to your Serial ATA hard drive through a standard Molex connection from your power supply
  • Compliant with Serial ATA 3.0 standard
2,99 € EUR exc VAT
3,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - LP4 (4 pin; Large Drive Power) Male
Connector B 1 - SATA Power (15 pin) Receptacle
Physical Characteristics
Cable Length 152.4 mm [6 in]
Connector Style Straight to Right Angle
Product Height 0.000
Product Length 152.4 mm [6 in]
Product Width 0.000
Weight of Product 11.5 g [0.4 oz]
Wire Gauge 18 AWG
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 17 g [0.6 oz]
What's in the Box
Included in Package 1 - 6 inch LP4 Male to SATA Power Adapter

Certifications

Related Products

6in 4 Pin LP4 to SATA Power Cable Adapter
SATAPOWADAP
6in 4 Pin LP4 to SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

2,99 € exc VAT
3,74 € inc VAT
6in LP4 to LP4 SATA Power Y Cable Adapter
PYO1LP4SATA
6in LP4 to LP4 SATA Power Y Cable Adapter

Power a SATA device and an LP4 device from a single LP4 power supply connector

2,99 € exc VAT
3,74 € inc VAT
12in LP4 to 2x SATA Power Y Cable Adapter
PYO2LP4SATA
12in LP4 to 2x SATA Power Y Cable Adapter

Power two SATA drives from a single LP4 power supply connector.

3,99 € exc VAT
4,99 € inc VAT