StarTech.com

50cm Serial Attached SCSI SAS Cable - SFF-8484 to 4x SATA

Connect a SATA/SAS Controller to 4 SATA drives

Product ID: SAS84S450

  • 1x SFF-8484 connector
  • 4x SATA connectors
  • Supports up to 6Gbps per channel
  • Multi-lane design
42,99 € EUR exc VAT
53,74 € EUR inc VAT

Overview

The SAS84S450 SFF-8484 to 4x SATA SAS cable features one 32-pin receptacle (SFF-8484) which fans out to four SATA 7-pin receptacles, providing a reliable solution for connecting up to four SATA HDDs to a SAS controller or backplane.

Designed and constructed for long-lasting dependability and reliability, the 50cm (19.7in) SAS to 4x SATA cable is backed by lifetime warranty.

The StarTech.com Advantage

  • Flexible, high speed SAS cable allows for easy installation and improved airflow
  • Guaranteed reliability

Applications

Connects up to four Serial ATA hard drives to a Serial-Attached SCSI (SAS) controller or backplane

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-polyester foil
Connector(s)
Connector A 1 - SFF-8484 (32 pin, Internal SAS) Receptacle
Connector B 4 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Red
Product Length 0.5 m [1.6 ft]
Wire Gauge 26 AWG
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 50cm Serial Attached SCSI SAS Cable - SFF-8484 to 4x SATA

Certifications