Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1 Port SATA to SATA Slot Plate Bracket

Product ID: SATAPLATE1

Add external data connection to any existing SATA controller

Features
  • Compliant with Serial ATA III Specifications

  • Fast data transfer rate of up to 6 Gbps

  • Fits in any PCI slot

More Features . . .
  • Easy installation and set up in minutes

  • Provides 1 external Serial ATA port to your computer

  • Built in 1ft cable connects to a Serial ATA controller card

Available in
5,99 € EUR exc VAT
7,49 € inc VAT

ID: SATAPLATE1

For more products like this please visit our European online store today!

This 1 Port SATA to SATA Slot Plate Bracket adds external data support to any existing Serial ATA controller.

Installation is easy: just install the plate into an open I/O slot on your computer and connect the cables to the Serial ATA connectors on your motherboard or controller card. The slim SATA data cable provides less clutter for increased airflow inside your case. Like all our cable products, the SATAPLATE1 is backed by our lifetime warranty.

The StarTech.com Advantage
  • External slot plate adds 1 Serial ATA port to your computer
  • Easily fits in any PC slot
  • Fast data transfer rate of up to 6 Gbps
  • Backed by StarTech.com's lifetime warranty
Common Customer Questions

View FAQs...

Applications
  • Slot plate allows you to use external Serial ATA devices for fast and easy connectivity
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Plug
Physical Characteristics
Color Red
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 Port SATA to SATA Slot Plate Bracket
12in SATA Serial ATA Cable
SATA18

18in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

2,99 € exc VAT
3,74 € inc VAT

12in SATA Serial ATA Cable
SATA24

24in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

3,99 € exc VAT
4,99 € inc VAT

12in SATA Serial ATA Cable
SATA36

36in SATA Serial ATA Cable

Connect and position SATA drives easily - designed for larger cases

2,99 € exc VAT
3,74 € inc VAT

* Product appearance and specifications are subject to change without notice.