StarTech.com

6 ft Shielded eSATA to SATA Cable

Connect eSata devices to a standard SATA port

Product ID: SATA2ESATA6

  • Supports data transfers of up to 6Gbps
  • Compliant with Serial ATA III Specifications
9,99 € EUR exc VAT
12,49 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - eSATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Connector Style Straight
Product Length 1.8 m [6 ft]
Weight of Product 132 g [4.7 oz]
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 16 cm [6.3 in]
Package Width 12 cm [4.7 in]
Shipping (Package) Weight 136 g [4.8 oz]
What's in the Box
Included in Package 1 - 6 ft Shielded eSATA to SATA Cable

Certifications