StarTech.com

6in PS/2 Keyboard Mouse Splitter Cable Adapter

Product ID: KYC1MF

3,99 € EUR exc VAT
4,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - PS/2 (6 pin, Mini-DIN) Male
Connector B 2 - PS/2 (6 pin, Mini-DIN) Female
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Beige
Product Height 0.000
Product Length 152.4 mm [6 in]
Product Width 0.000
Weight of Product 40 g [1.4 oz]
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 12 cm [4.7 in]
Package Width 13 mm [0.5 in]
Shipping (Package) Weight 40 g [1.4 oz]
What's in the Box
Included in Package 1 - 6 Inch IBM Keyboard Y Splitter Cable

Certifications