StarTech.com

3 ft Mini USB 2.0 Cable - A to Mini B

Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot

Product ID: USB2HABM3

  • The new USB Mini B cable meets USB 2.0 requirements which is 40 times faster that USB 1.0
  • Gives you the freedom to download more pictures and MP3 files with fast data transfer rates of up to 480 Mbits/sec
  • Suitable for a variety of digital cameras, camcorders and portable devices
2,99 € EUR exc VAT
3,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Gray
Product Length 0.9 m [3 ft]
Weight of Product 22 g [0.8 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 9 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 27 g [1 oz]
What's in the Box
Included in Package 3 ft Mini USB 2.0 Cable - A to Mini B

Certifications

Related Products

Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM6
6 ft Mini USB Cable - A to Mini B

Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot

2,99 € exc VAT
3,74 € inc VAT
Mini USB 2.0 Cable - USB-A to Mini B - M/M
USB2HABM10
10 ft USB 2.0 Cable - USB A to Mini B

Connect your (USB Mini) portable device to a host computer through a standard USB 2.0 type-A slot

2,99 € exc VAT
3,74 € inc VAT
Micro USB to Mini USB 2.0 Adapter M/F
UUSBMUSBMF
Micro USB to Mini USB 2.0 Adapter M/F

Allows the use of older Mini USB cables with newer Micro USB devices.

4,99 € exc VAT
6,24 € inc VAT