Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2.5 ft USB A Female Retractable Car Charger Adapter

Product ID: USBAFRETCAR

Features
  • Converts a 12V DC Automobile Cigarette Lighter into a 5V DC 1000mA USB A interface

Available in
12,99 € EUR exc VAT
16,24 € inc VAT

ID: USBAFRETCAR

For more products like this please visit our European online store today!

This USB Retractable Car Charger connects to a car lighter adapter, to provide a female USB A charging port - allowing you to charge your cell phone, PDA or other electronic device from the convenience of your car.

The USB port is retractable, and provides a 2.5ft connection - giving you enough cable to position the device that's being charged in a convenient location.

The StarTech.com Advantage
  • Power all your USB devices from one mobile charger
Applications
  • Allows devices such as PDA, Smart Phones,GPSs, and MP3 players to re-charge their batteries while traveling
Product Numbers
Warranty Information
Warranty 2 Years
Connector(s)
Connector A 1 - Automobile Cigarette Lighter (12V AUX)
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Cable Length 0.8 m [2.5 ft]
Color Black
Product Length 0.8 m [2.5 ft]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 2.5 ft USB A Female Retractable Car Charger Adapter

* Product appearance and specifications are subject to change without notice.