Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1.8in ZIF LIF to Single Compact Flash SSD Adapter Card

Product ID: ZIF2CF

Convert a CompactFlash card into a 1.8in ZIF/LIF SSD

Features
  • Supports socket for one CF card type I/II

  • Convert CF card to act as 1.8" ZIF/LIF HDD form factor

  • LED activity indicator

More Features . . .
  • Operates in both PIO and DMA modes

  • Convert your CF for use as a SSD (solid state drive)

  • With no moving parts, provides a silent operation that is resilient to environmental factors while reducing overall power consumption

Available in
12,99 € EUR exc VAT
16,24 € inc VAT

ID: ZIF2CF

For more products like this please visit our European online store today!

This Compact Flash (CF) to ZIF/LIF Adapter offers a simple, do-it-yourself solid state storage solution that can be used in place of small form factor 1.8in ZIF/LIF hard drives.

This innovative storage solution lets you enjoy of the benefits of solid state storage, using a standard Compact Flash card to replace a ZIF/LIF hard drive, including silent operation and little to no operating heat compared to conventional hard drives.

The adapter features a small form factor that allows you to take advantage of the installed flash card's compact design - saving space while providing a suitable replacement drive for many portable devices, including the Apple iPOD, and small notebooks using 1.8in hard drives.

The StarTech.com Advantage
  • Quick and driver free installation
  • Easily insert CF card and swap hard drive
  • Use your Compact Flash(CF) cards to be used as a bootable 1.8" IDE hard drive
Supports any operating system.
No additional drivers or software required.

Applications
  • For replacing 1.8" ZIF/LIF hard drive with CompactFlash memory card
  • Excellent for swapping operating systems quickly and easy
  • Replacement drive for many portable devices, including the Apple iPOD, and small notebooks using 1.8" hard drives.
  • Also can be used in digital signage applications.
Product Numbers
Warranty Information
Warranty Lifetime
Performance
Memory Media Type CF (Compact Flash I/II Card)
IBM Micro Drive
Connector(s)
Connector Type(s) 1 - CompactFlash (50 pin) Slot
1 - IDE (50 pin, PATA, 1.8” HDD) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Hot-Swapping is not supported

Mode Settings: Master Mode

Indicators
LED Indicators 1 - Activity
Physical Characteristics
Product Height 6 mm [0.2 in]
Product Length 70 mm [2.8 in]
Product Weight 16 g [0.6 oz]
Product Width 54 mm [2.1 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - Compact Flash to ZIF/LIF Adapter
1 - Instruction Manual

* Product appearance and specifications are subject to change without notice.