Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Sun to PS/2 Keyboard Mouse Console Converter Adapter

Product ID: SV125

Connect Sun™ workstations and servers to any PS/2 KVM switch or extender

Features
  • Supports hot plug and play for PS/2 keyboard and mouse

  • Power free operation

  • Supports keyboard power-on simulation button for Sun computers

  • Cables included

Available in
83,99 € EUR exc VAT
104,99 € inc VAT

ID: SV125

For more products like this please visit our European online store today!

This convenient PS/2 interface converter lets you connect Sun™ workstations and servers to any PC KVM switch or extender.

Compatible with any Sun™ computer that has Mini 8-pin style keyboard and mouse connections, the Sun™ to PS/2 converter features a compact design and doesn't require an external power adapter saving valuable install space.

A time and cost-saving solution, the Sun™ /PS/2 peripheral converter supports keyboard power-on simulation for Sun™ workstations and hot-plug and play for PS/2 keyboards and mice.

The Sun™ to PS/2 converter includes the necessary cables to help reduce workspace clutter and confusion and is backed by StarTech.com's 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Allows Sun workstations and servers to be connected to any PC KVM switch or extender
  • Compact design and power free operation to reduce clutter
  • Translates special Sun keystrokes
  • Compatible with any Sun computer with Mini 8-pin style keyboard and mouse connector
Common Customer Questions

View FAQs...

Product Numbers
Warranty Information
Warranty 2 Years
Hardware
KVM Ports 1
PC Video Type VGA
Performance
Maximum Analog Resolutions 1920 x 1440
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Host Connectors 1 - Mini-DIN (8 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
Indicators
LED Indicators 1 - Combo key active - Yellow
1 - Compose + K/M activity - Green
Physical Characteristics
Color Beige
Enclosure Type Steel
Product Height 20 mm [0.8 in]
Product Length 84 mm [3.3 in]
Product Width 59 mm [2.3 in]
Packaging Information
Shipping (Package) Weight 0.5 kg [1 lb]
What's in the Box
Included in Package 1 - Male-to-male HDB15 for VGA
1 - Sun to PS/2 Keyboard/Mouse Converter
1 - 13w3 male-to-HDB15 for VGA
1 - Male-to-male mini-DIN6 for keyboard
1 - Instruction Manual
Coax HD15 VGA Cable - M/M
MXT101MMHQ

6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

8,99 € exc VAT
11,24 € inc VAT

Coax HD15 VGA Cable - M/M
MXT101MMHQ25

25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

21,99 € exc VAT
27,49 € inc VAT

Coax HD15 VGA Cable - M/M
MXT101MMHQ50

50 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

34,99 € exc VAT
43,74 € inc VAT

15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M
MXT105MMHQ

15 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

16,99 € exc VAT
21,24 € inc VAT

Frequently Asked Questions

* Product appearance and specifications are subject to change without notice.