Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

15 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

Product ID: MXTHQMM15A

  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
  • Molded connector ends with strain relief
  • Ferrite core eliminates EMI interference
$32.99 USD
945+ In stock
In stock
US: 748 | CA: 197
945+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 14
Number of Ferrites 2
Regulatory Approvals UL2919
Performance
Impedance 75 Ohm
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Male
1 - VGA (15 pin, High Density D-Sub) Male
Environmental
Humidity 0 - 80 %RH
Operating Temperature 0 to 60 °C
Storage Temperature -20 to 80 °C
Physical Characteristics
Cable Length 15 ft [4.6 m]
Color Black
Connector Style Straight
Weight of Product 21 oz [596 g]
Wire Gauge 28 AWG
Packaging Information
Package Height 1.8 in [45 mm]
Package Length 12.8 in [32.5 cm]
Package Quantity 1
Package Width 9.8 in [25 cm]
Shipping (Package) Weight 21.7 oz [616 g]
What's in the Box
Included in Package 1 - 15 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Certifications

Related Products

25 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M
MXTHQMM25A
25 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

$46.99
1280+ In stock In stock
US: 1280 | CA: 0
In stock
30 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M
MXTHQMM30A
30 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

$45.99
435+ In stock In stock
US: 367 | CA: 68
In stock Learn More
35 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M
MXTHQMM35A
35 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

$55.99
128+ In stock In stock
US: 68 | CA: 60
In stock Learn More
50 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M
MXTHQMM50A
50 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

$79.99
129+ In stock In stock
US: 99 | CA: 30
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ1
1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

$9.99
1591+ In stock In stock
US: 1542 | CA: 49
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ3
3 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$10.99
407+ In stock In stock
US: 378 | CA: 29
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ
6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

$13.99
3044+ In stock In stock
US: 2720 | CA: 324
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ10
10 ft Coax High Resolution VGA Monitor Cable HD15 M/M

Connect your VGA monitor with the highest quality connection available

$18.99
966+ In stock In stock
US: 750 | CA: 216
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ25
25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$20.99
1025+ In stock In stock
US: 957 | CA: 68
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ30
30 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$30.99
1146+ In stock In stock
US: 1146 | CA: 0
In stock
Coax HD15 VGA Cable - M/M
MXT101MMHQ35
35 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$39.99
288+ In stock In stock
US: 273 | CA: 15
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ50
50 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

$27.99
1811+ In stock In stock
US: 1737 | CA: 74
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ75
75ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$61.99
491+ In stock In stock
US: 401 | CA: 90
In stock Learn More

Accessories

15 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.