StarTech.com
Neu

Cable Management Raceway w/Parallel Slots 78in - Network Cable Hider Kit - Slotted Wall Wire Duct System - Cord Concealer Channel - Surface Mount Wiring Channel PVC UL Rated

78 in. (2 m) | Slotted | Self-Extinguishing PVC | M1 Rated NF Fire Resistant

Produkt-ID: CBMWD5075

  • PROFESSIONALLY ORGANIZE & ROUTE CABLES: Cable management raceway w/parallel slots protects upto 180 cables, top access to add/remove cables, route them in office/server room, install using screw holes
  • INDUSTRIAL STRENGTH: Sturdy warp-proof, self extinguishing PVC, solid network/power cable hider/concealer is M1 rated NF fire resistant w/186F Vicat softening point; UL 94V-0 Rated; UL/CSA approved
  • FLEXIBLE DESIGN: Easily add or remove cables to your cable run with the simple cover latch mechanisim / route cables in and out of the raceway using the slotted holes
Sehen Sie mehr
  • TECHNICAL SPECIFICATIONS: Length: 78" (2m) | Height: 2.95" (75mm) | Width: 1.97" (50mm) | Slot Width: 0.3" (8mm)|Max Cable Capacity: 180 |Vicat Softening Point: 186F/86C (Tested to 50C)| White | RoHS
  • STARTECH.COM ADVANTAGE: IT professionals choice for over 30 years; This surface mount cord kit/ single channel wiring duct system is backed for life by StarTech.com, including free 24/5 tech support
36,99 € EUR ohne USt
44,39 € EUR mit USt

Technische Spezifikationen

Garantie-Informationen
Garantie 2 Years
Leistung
Special Features Slotted Design
Mounting Holes
Physische Eigenschaften
Farbe Grau
Gehäusetyp PVC
Produktbreite 2000.000
Produktgewicht 949.000
Produkthöhe 75.000
Produktlänge 50.000
Verpackungsinformationen
Package Height 75.000
Package Length 50.000
Package Width 2000.000
Versandgewicht (Verpackung) 949.000

Zertifikate