Einige Cookies sind notwendig, um sicherzustellen, dass unsere Website für Sie funktioniert. Sie können alle Cookies blockieren oder löschen aber einige Teile der Website funktionieren dann möglicherweise nicht. Um mehr darüber zu erfahren, wie wir Cookies verwenden, besuchen Sie bitte unsere Datenschutzerklärung.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Produkte durchsuchen...

1 Port Gigabit PoE Injektor 48V / 30W - 802.3at / 802.3af - Wandmontierbar

Produkt-ID: POEINJ1G

Deliver power and data to your Power over Ethernet device using this mountable PoE+ midspan

Merkmale
  • Easily connect, power, and operate a Gigabit PoE-powered device (PD)

  • Supplies up to 30-watts power output

  • Flexible setup, with a desktop-sized, or surface-mountable housing

Mehr Merkmale . . .
  • Save money by using your existing Cat5 or better Ethernet cable

  • Fast, plug-and-play setup and operation, with no configuration required

  • Provides one PoE+ (PSE, power and data) 10/100/1000Mbps compliant RJ45 port - 802.3at and 802.3af

  • Integrates shielded RJ45 connectors

  • Automatically detects the powered device to provide the appropriate level of power output

Preise können beim Wiederverkäufer geringer sein:

INGAT
Verfügbar in
97,99 € EUR ohne USt
117,59 € mit USt

ID: POEINJ1G

Kann bei Wiederverkäufer/Distributor auf Lager sein.

Für mehr Produkte wie diese besuchen sie bitte unseren Europäischen Online Shop noch heute!

This Gigabit Power over Ethernet (PoE+) injector supplies power and data connectivity to a Gigabit PoE-compliant device using standard Ethernet cable, at distances of up to 100 m (330 ft.).

The PoE midspan is a cost-effective alternative to upgrading your existing network switch to a PoE-capable model.

Convenience and cost savings

This versatile PoE injector lets you connect a PoE-powered device (PD) to a non-PoE network switch, so you can avoid the expense and aggravation of replacing your existing switch with a PoE-enabled model. It supplies up to 30 watts of power, so you can easily power and access a high-power PoE-compliant device, such as an IP camera or a wireless access point (WAP), using traditional copper (RJ45) Ethernet cable. The midspan injector makes it easy to extend data and power connectivity to your PoE+ device across long distances, even in a remote location where a typical power outlet isn’t available.

Easy to set up in mixed environments

You can integrate this compact injector discreetly into a variety of environments. It features a surface-mountable housing that’s perfect for installing on walls or under a desk, but it’s also palm-sized, for use on desktop surfaces.

Plus, with plug-and-play operation, you can enjoy fast and hassle-free setup without disrupting your workflow.

Intelligent power allocation

Not sure which class your PoE device is? The Gigabit PoE+ injector automatically detects the power requirements of your connected PoE PD, and delivers the appropriate level of power without damaging your device.

The POEINJ1G is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Anwendungen
  • Ideal for high-power PoE+ devices requiring Gigabit speeds such as PTZ (Pan, Tilt, Zoom) cameras and Wi-Fi® access points (WAP)
  • Enable remote installation of touchscreens, information kiosks, and phones in locations where a power connection isn’t available
  • Perfect for small and home offices, as well as SMB applications, including system integrations, and IT administration
Produktnummern
Garantie-Informationen
Garantie 2 Years
Hardware
Industrienormen IEEE 802.3af PoE, IEEE 802.3at PoE+
IEEE 802.3 (10BASE-T), IEEE 802.3u (100BASE-TX), IEEE 802.3ab (1000BASE-T)
Ports 1
Leistung
Allgemeine Spezifikationen 48 V DC, 30 W
Max. Datenübertragungsrate 2 Gbps (Full-Duplex)
Max. Kabellänge 100 m [328 ft]
Steckverbinder
Steckverbindertyp(en) 2 - RJ-45 Buchse
Spezielle Hinweise/Anforderungen
Patents and Licenses The following patents are licensed for this product. This list might not be all inclusive.
• United States Patent No. 5,406,260 (expired)
• United States Patent No. 6,650,622
• United States Patent No. 7,457,250
• United States Patent No. 8,155,012
• United States Patent No. 8,902,760
• United States Patent No. 8,942,107
• United States Patent No. 9,019,838
• United States Patent No. 9,049,019
• United States Patent Application No. 14/695,456
• United States Patent Application No. 14/726,940
System- und Kabelanforderungen If your connected devices do not meet the IEEE 802.3af or IEEE 802.3at PoE standard, then the POEINJ1G will not inject power to the connected device(s) / Ethernet cable(s)
Anzeiger
LED-Anzeiger 1 - Strom
Strom
Ausgangsspannung 56 DC
Ausgangsstrom 0. 64 A
Eingangsspannung 100 ~ 240 AC
Eingangsstrom 0.75 A
Mit Stromadapter Mit Netzadapter
Polarität der Mittelspitze Positiv
Steckertyp M
Stromverbrauch 36
Umwelt
Betriebstemperatur 0°C to 45°C (32°F to 113°F)
Feuchtigkeit 10 bis 90% relative Luftfeuchtigkeit (nicht kondensierend)
Lagertemperatur -20°C to 85°C (-4°F to 185°F)
Physische Eigenschaften
Farbe Schwarz
Gehäusetyp Kunststoff
Produktbreite 63 mm [2.5 in]
Produktgewicht 52 g [1.8 oz]
Produkthöhe 25 mm [1 in]
Produktlänge 70 mm [2.8 in]
Verpackungsinformationen
Versandgewicht (Verpackung) 995 g [35.1 oz]
Verpackungsinhalt
Im Paket enthalten 1 - PoE+-Injektor
4 - Montageschrauben
1 - Netzadapter
4 - Stromkabel (NA/UK/EU/ANZ)
1 - Anleitung
Industrieller 2 Port Gigabit PoE+ Injektor 48V / 30W zur Wandmontage
POEINJ2GI

Industrieller 2 Port Gigabit PoE+ Injektor 48V / 30W zur Wandmontage

Versorgen Sie zwei Gigabit PoE-Geräte über Standard-Ethernet-Kabel mit Strom- und einer Datenverbindung

177,99 € ohne USt
213,59 € mit USt

10/100 PoE Power over Ethernet Splitter 5V/12V
POESPLT100

10/100 PoE Power over Ethernet-Splitter 5 V/12 V

Standard-Peripheriegeräte, die nicht für PoE konzipiert sind, an ein Power over Ethernet Kabel anschließen und darüber mit Strom versorgen

78,99 € ohne USt
94,79 € mit USt

4 Port Gigabit midspan - PoE+ Injektor - 802.3at/af
POEINJ4G

4 Port Gigabit midspan - PoE+ Injektor - 802.3at/af

Strom und Daten für vier Power over Ethernet-Geräte dank dieses wandmontierbaren PoE6 Midspan-Hub

190,99 € ohne USt
229,19 € mit USt

1 Port RS232 Seriel Ethernet Geräteserver - PoE Power over Ethernet
NETRS2321POE

1 Port RS232 Seriel Ethernet Geräteserver - PoE Power over Ethernet

Ein serielles RS232-Gerät über ein IP-Netzwerk verbinden, konfigurieren und fernsteuern

190,99 € ohne USt
229,19 € mit USt

* Größe, Aussehen und Spezifikationen sind Änderungen ohne vorherige Ankündigung vorbehalten.