StarTech.com

1 m (3.3 ft.) Premium High Speed HDMI Cable with Ethernet - 4K 60Hz

Durable HDMI Cable | Reinforced Aramid Fiber | EMI Protection | TPE Cable

Product ID: RHDMM1MP

  • Connect your monitors using a certified HDMI cable built to withstand daily use
  • Durable HDMI cable is reinforced with Kevlar aramid fiber for increased tensile strength that is 5x stronger than steel
  • Extended strain relief tested to tolerate over 10,000+ bend cycles at 180° angle
View More
  • With a soft TPE jacket, it provides flexible connections with this 1-meter HDMI cable
  • Supports all HDMI 2.0 specifications for an enjoyable viewing experience
16,99 € EUR exc VAT
20,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Audio Specifications Up to 32 audio channels with 1536Hz sampling rate
Connector(s)
Connector A 1 - HDMI (19 pin) Male
1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Height 5.000
Product Length 1 m [3.3 ft]
Product Width 17.000
Weight of Product 33.000
Wire Gauge 30 AWG
Packaging Information
Package Height 205.000
Package Length 150.000
Package Width 20.000
Shipping (Package) Weight 82.000
What's in the Box
Included in Package 1 - HDMI Cable

Certifications