StarTech.com

12in LP4 to 2x Latching SATA Power Y Cable Splitter Adapter - 4 Pin LP4 to Dual SATA

Power two SATA drives from a single LP4 power supply connector

Product ID: PYO2LP4LSATA

  • 1x LP4 power connector
  • 2X Latching SATA Power Receptacles
  • Provides 12" in cable length
3,99 € EUR exc VAT
4,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - LP4 (4 pin; Large Drive Power) Male
Connector B 2 - SATA Power (15 pin) Latching Receptacle
Environmental
Humidity 45~65%
Operating Temperature -25°C to 80°C (-13°F to 176°F)
Storage Temperature -25°C to 80°C (-13°F to 176°F)
Physical Characteristics
Cable Length 304.8 mm [12 in]
Product Length 304.8 mm [12 in]
Weight of Product 28 g [1 oz]
Wire Gauge 20 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 15.8 cm [6.2 in]
Package Quantity 1
Package Width 12 cm [4.7 in]
Shipping (Package) Weight 32 g [1.1 oz]
What's in the Box
Included in Package 1 - 12in LP4 to 2x Latching SATA Power Y Cable Adapter

Certifications

Related Products

12in LP4 to 2x SATA Power Y Cable Adapter
PYO2LP4SATA
12in LP4 to 2x SATA Power Y Cable Adapter

Power two SATA drives from a single LP4 power supply connector.

3,99 € exc VAT
4,79 € inc VAT
12in LP4 to 2x Right Angle Latching SATA Power Y Cable Splitter - 4 Pin LP4 to Dual SATA
PYO2LP4LSATR
12in LP4 to 2x Right Angle Latching SATA Power Y Cable Splitter - 4 Pin LP4 to Dual SATA

Power two SATA drives from a single LP4 power supply connector

4,99 € exc VAT
5,99 € inc VAT
6in 4 Pin LP4 to SATA Power Cable Adapter
SATAPOWADAP
6in 4 Pin LP4 to SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

2,99 € exc VAT
3,59 € inc VAT