StarTech.com

12in LP4 to 2x SATA Power Y Cable Adapter

Power two SATA drives from a single LP4 power supply connector.

Product ID: PYO2LP4SATA

  • Compatible with all Serial ATA hard drives
  • Easy to install
3,99 € EUR exc VAT
4,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - LP4 (4 pin; Large Drive Power) Male
Connector B 2 - SATA Power (15 pin) Receptacle
Physical Characteristics
Cable Length 304.8 mm [12 in]
Product Height 21.600
Product Length 304.8 mm [12 in]
Product Width 24.600
Weight of Product 25 g [0.9 oz]
Packaging Information
Package Height 220 mm [8.7 in]
Package Length 0.1 cm [0 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 33 g [1.2 oz]
What's in the Box
Included in Package 1 - 12in LP4 to 2x SATA Power Y Cable Adapter

Certifications

Related Products

6in 4 Pin LP4 to SATA Power Cable Adapter
SATAPOWADAP
6in 4 Pin LP4 to SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

2,99 € exc VAT
3,59 € inc VAT