StarTech.com

6in 4 Pin LP4 to Left Angle SATA Power Cable Adapter

Power a SATA hard drive from a conventional LP4 power supply connection

Product ID: SATAPOWADPL

  • 1x Molex (LP4) power connector
  • 1x Left-angle (90-degree) SATA power connector
  • Provides 6" in cable length
2,99 € EUR exc VAT
3,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - LP4 (4 pin; Large Drive Power) Male
Connector B 1 - SATA Power (15 pin) Receptacle
Physical Characteristics
Cable Length 152.4 mm [6 in]
Connector Style Left Angled
Product Height 21.600
Product Length 152.4 mm [6 in]
Product Width 24.600
Weight of Product 15 g [0.5 oz]
Packaging Information
Package Height 220 mm [8.7 in]
Package Length 0.1 cm [0 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 23 g [0.8 oz]
What's in the Box
Included in Package 1 - 6in 4 Pin LP4 to Left Angle SATA Power Cable Adapter

Certifications

Related Products

6in 4 Pin LP4 to SATA Power Cable Adapter
SATAPOWADAP
6in 4 Pin LP4 to SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

2,99 € exc VAT
3,59 € inc VAT
12in LP4 to 2x SATA Power Y Cable Adapter
PYO2LP4SATA
12in LP4 to 2x SATA Power Y Cable Adapter

Power two SATA drives from a single LP4 power supply connector.

3,99 € exc VAT
4,79 € inc VAT