StarTech.com

6in 4 Pin to 8 Pin EPS Power Adapter with LP4 - F/M

Connect your non-EPS power supply to an EPS motherboard.

Product ID: EPS48ADAP

  • Provides 6 inch cable length reduces cable clutter in the case
  • Easy to use and install
3,99 € EUR exc VAT
4,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - ATX 12V P4 Power (4 pin, v 2.x) Female
1 - LP4 (4 pin; Large Drive Power) Male
Connector B 1 - ATX 12V EPS Power (8 pin) Male
Physical Characteristics
Cable Length 152.4 mm [6 in]
Product Length 152.4 mm [6 in]
Weight of Product 22 g [0.8 oz]
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 27 g [1 oz]
What's in the Box
Included in Package 1 - 6in 4 Pin to 8 Pin EPS Power Adapter with LP4 - F/M

Certifications