StarTech.com

6in Latching SATA Power Y Splitter Cable Adapter - M/F

Add an extra SATA power outlet to your PC Power Supply

Product ID: PYO2LSATA

  • 1x SATA Power Plug
  • 2x SATA Power Receptacles
  • Compatible with both 3.5" and 2.5" SATA hard drives
4,99 € EUR exc VAT
5,99 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - SATA Power (15 pin) Plug
Connector B 2 - SATA Power (15 pin) Latching Receptacle
Physical Characteristics
Cable Length 152.4 mm [6 in]
Product Length 152.4 mm [6 in]
Weight of Product 25 g [0.9 oz]
Packaging Information
Package Height 8 mm [0.3 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 30 g [1.1 oz]
What's in the Box
Included in Package 1 - 6in Latching SATA Power Y Splitter Cable Adapter - M/F

Certifications

Related Products

6in SATA Power Y Splitter Cable Adapter - M/F
PYO2SATA
6in SATA Power Y Splitter Cable Adapter - M/F

Add an extra SATA power outlet to your Power Supply

4,99 € exc VAT
5,99 € inc VAT