6in SATA Power Y Splitter Cable Adapter - M/F
Add an extra SATA power outlet to your Power Supply
Product ID: PYO2SATA
- 1x SATA Power Plug to 2x SATA Power Receptacle
The PYO2SATA SATA power splitter cable features a SATA male power connector that connects to a single computer power supply SATA connector, and breaks out into two SATA female power connectors.
The SATA power splitter/Y-cable overcomes the limit of the number of SATA drives that can be installed in the system based on available PSU power connections, and eliminates the cost of having to upgrade the power supply to accomodate an additional SATA drive.
Applications
- Inexpensive way to add more power connectors to a power supply
The StarTech.com Advantage
- Allows connection of two SATA drives to one SATA power supply connector
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
Ingram Austria
V931384
UPC Code
065030835473
Technical Specifications
| Warranty Information | ||
|---|---|---|
| Warranty | Lifetime | |
| Hardware | ||
| Cable Jacket Type | PVC - Polyvinyl Chloride | |
| Connector(s) | ||
| Connector A | 1 - SATA Power (15 pin) Plug | |
| Connector B | 2 - SATA Power (15 pin) Receptacle | |
| Physical Characteristics | ||
| Cable Length | 152.4 mm [6 in] | |
| Product Length | 152.4 mm [6 in] | |
| Weight of Product | 21 g [0.7 oz] | |
| Packaging Information | ||
| Package Height | 10 mm [0.4 in] | |
| Package Length | 22.5 cm [8.9 in] | |
| Package Quantity | 1 | |
| Package Width | 12.5 cm [4.9 in] | |
| Shipping (Package) Weight | 26 g [0.9 oz] | |
| What's in the Box | ||
| Included in Package | 1 - 6in SATA Power Y Splitter Cable Adapter - M/F | |
Related Products
12in LP4 to 2x SATA Power Y Cable Adapter
Power two SATA drives from a single LP4 power supply connector.
12in LP4 to 2x Latching SATA Power Y Cable Splitter Adapter - 4 Pin LP4 to Dual SATA
Power two SATA drives from a single LP4 power supply connector
6in Latching SATA Power Y Splitter Cable Adapter - M/F
Add an extra SATA power outlet to your PC Power Supply
12in LP4 to 2x Right Angle Latching SATA Power Y Cable Splitter - 4 Pin LP4 to Dual SATA
Power two SATA drives from a single LP4 power supply connector
LP4 to 2x LP4 Power Y Splitter Cable M/F
Connect two LP4 peripherial devices (CD/DVD-ROM drives etc.) to a single LP4 connector
6in SATA Power Y Splitter Cable Adapter - M/F
Add an extra SATA power outlet to your Power Supply
6in SATA to LP4 Power Cable Adapter - F/M
Connect an IDE hard drive to a Serial ATA power connector
12in SATA to LP4 Power Cable Adapter - F/M
Power an LP4 device from a SATA Power connection on your computer power supply
6in 4 Pin LP4 to Left Angle SATA Power Cable Adapter
Power a SATA hard drive from a conventional LP4 power supply connection
Accessories
Product Support
Data Sheets
-
PYO2SATA_Datasheet.pdf
- Language: English
Frequently Asked Questions
Troubleshooting
When you troubleshoot issues with an internal power cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Power supply
-
Computer part
-
Power cable
To test your setup components, try the following:
-
Use the power supply, computer part, and power cable in another setup to see if the problem is with the components or the setup.
-
Use a different power supply, computer part, and power cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cable, it is recommended that you do the following:
-
Make sure that the cable is firmly inserted into both ends.
-
The polarity (usually indicated by the color of the cables) matches.
-
No pins are bent or missing on the power supply cable or header, or the computer part.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.






Follow us on Twitter