Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com6in SATA Power to 6 Pin PCI Express Video Card Power Cable Adapter
Convert two 15-pin SATA power supply connectors to a 6-pin PCI Express video card power connector
Product ID: SATPCIEXADAP
- 1x 6-pin PCI Express (male) connector to 2x 15-pin SATA (male) connectors
- Offers 6” in length for greater flexibility
- Gold-plated SATA connectors
Not Available
May be in stock with partners
From a Partner
Support
Overview
The SATPCIEXADAP SATA to PCI Express Video Card Power Adapter Cable features a 6-pin PCI Express (male) power connector as well as two 15-pin SATA (male) power connectors, providing a cost-effective way to connect a PCIe video card to Serial ATA power connectors provided by the computer power supply, and eliminating the need to upgrade the power supply for the sake of video card compatibility.
Expertly designed and constructed of top quality materials, this SATA to PCI Express Video Card Power Adapter Cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Converts two 15-pin Serial ATA power supply connectors to one 6-pin PCIe connector
- Eliminates the need to upgrade your existing SATA power supply in order to use a PCI Express video card
- Backed by StarTech.com lifetime warranty
Applications
Connect a PCIe Video Card to a Power Supply that is not equipped with a PCIe connector
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V931921 | |
UPC Code | 065030846639 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Connector Plating | Gold | |
Connector(s) | ||
Connector A | 2 - SATA Power (15 pin) Plug | |
Connector B | 1 - PCI Express Power (6 pin, v 1.x) Male | |
Physical Characteristics | ||
Cable Length | 152.4 mm [6 in] | |
Product Height | 13 mm [0.5 in] | |
Product Length | 152.4 mm [6 in] | |
Product Weight | 15 g [0.5 oz] | |
Product Width | 30 mm [1.2 in] | |
Wire Gauge | 18 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 0 kg [0 lb] | |
What's in the Box | ||
Included in Package | 1 - 6in SATA Power to 6 Pin PCI Express Video Card Power Cable Adapter |
Related Products
6in SATA Power to 8 Pin PCI Express Video Card Power Cable Adapter
Convert two 15-pin SATA power supply connectors to an 8-pin PCI Express video card power connector
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- SATPCIEXADAP_Datasheet.pdf
English
Frequently Asked Questions
Troubleshooting
When you troubleshoot issues with an internal power cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Power supply
-
Computer part
-
Power cable
To test your setup components, try the following:
-
Use the power supply, computer part, and power cable in another setup to see if the problem is with the components or the setup.
-
Use a different power supply, computer part, and power cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cable, it is recommended that you do the following:
-
Make sure that the cable is firmly inserted into both ends.
-
The polarity (usually indicated by the color of the cables) matches.
-
No pins are bent or missing on the power supply cable or header, or the computer part.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+