StarTech.com

6in SATA Power to 8 Pin PCI Express Video Card Power Cable Adapter

Convert two 15-pin SATA power supply connectors to an 8-pin PCI Express video card power connector

Product ID: SATPCIEX8ADP

  • 1x 8-pin PCI Express (female) connector to 2x 15-pin SATA (male) connectors
  • Offers 6” in length for greater flexibility
  • Gold-plated SATA connectors
6,99 € EUR exc VAT
8,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Connector(s)
Connector A 2 - SATA Power (15 pin) Plug
Connector B 1 - PCI Express Power (8 pin, v 2.x) Male
Physical Characteristics
Cable Length 152.4 mm [6 in]
Product Height 2 cm [0.8 in]
Product Length 152.4 mm [6 in]
Product Width 31.2 mm [1.2 in]
Weight of Product 15 g [0.5 oz]
Wire Gauge 18 AWG
Packaging Information
Package Height 220 mm [8.7 in]
Package Length 0.1 cm [0 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 23 g [0.8 oz]
What's in the Box
Included in Package 1 - 6in SATA Power to 8 Pin PCI Express Video Card Power Cable Adapter

Certifications

Related Products

6in SATA Power to 6 Pin PCI Express Video Card Power Cable Adapter
SATPCIEXADAP
6in SATA Power to 6 Pin PCI Express Video Card Power Cable Adapter

Convert two 15-pin SATA power supply connectors to a 6-pin PCI Express video card power connector

5,99 € exc VAT
7,19 € inc VAT