Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com6in 4 Pin Molex to SATA Power Cable Adapter
Power a Serial ATA hard drive from a conventional LP4 power supply connection
Product ID: SATAPOWADAP
- Provides 6 inches in cable length
- Connects a Serial ATA Hard Drive to a standard internal power connector – SATA (15 pin) to 4 pin Molex (LP4)
- Provide power to your Serial ATA hard drive through a standard Molex connection from your power supply
- Compliant with Serial ATA 3.0 standard
Not Available
May be in stock with partners
From a Partner
Support
Overview
This 6in 4 Pin (LP4) Molex to SATA power adapter cable features one 4 Pin Molex (LP4) male connector and one female SATA power connector, allowing you to power a Serial ATA hard drive from a conventional LP4 connection, eliminating the need to upgrade the computer power supply for compatibility with the SATA hard drive.
This Molex to SATA adapter is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Compatible with both 2.5” and 3.5” Serial ATA Hard Drives allows the use of newer hard drives with older power supplies
- Backed by a StarTech.com lifetime warranty and free technical support
Applications
Ideal for desktop or servers that use Serial ATA Hard Drives
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V930429 | |
UPC Code | 065030796330 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Connector(s) | ||
Connector A | 1 - LP4 (4 pin, Molex Large Drive Power) Male | |
Connector B | 1 - SATA Power (15 pin) Receptacle | |
Physical Characteristics | ||
Cable Length | 152.4 mm [6 in] | |
Connector Style | Straight | |
Product Length | 152.4 mm [6 in] | |
Product Weight | 0 kg [0.1 lb] | |
Packaging Information | ||
Shipping (Package) Weight | 0 kg [0.1 lb] | |
What's in the Box | ||
Included in Package | 1 - 6 inch LP4 Male to SATA Power Adapter |
Related Products
12in LP4 to 2x SATA Power Y Cable Adapter
Power two SATA drives from a single LP4 power supply connector.
12in LP4 to 2x Latching SATA Power Y Cable Splitter Adapter - 4 Pin Molex to Dual SATA
Power two SATA drives from a single LP4 power supply connector
6in Latching SATA Power Y Splitter Cable Adapter - M/F
Add an extra SATA power outlet to your PC Power Supply
12in LP4 to 2x Right Angle Latching SATA Power Y Cable Splitter - 4 Pin Molex to Dual SATA
Power two SATA drives from a single LP4 power supply connector
6in SATA Power Y Splitter Cable Adapter - M/F
Add an extra SATA power outlet to your Power Supply
6in SATA to LP4 Power Cable Adapter - F/M
Connect an IDE hard drive to a Serial ATA power connector
12in SATA to Molex LP4 Power Cable Adapter - F/M
Power an LP4 Molex device from a SATA Power connection on your computer power supply
6in 4 Pin Molex to Left Angle SATA Power Cable Adapter
Power a SATA hard drive from a conventional LP4 power supply connection
LP4 to 2x LP4 Power Y Splitter Cable M/F
Connect two LP4 peripherial devices (CD/DVD-ROM drives etc.) to a single LP4 connector
Accessories
12in Molex LP4 Power Extension Cable – M/F
Extend your LP4 power connections by up to 12 inches
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- SATAPOWADAP_Datasheet.pdf
English
Frequently Asked Questions
Troubleshooting
When you troubleshoot issues with an internal power cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Power supply
-
Computer part
-
Power cable
To test your setup components, try the following:
-
Use the power supply, computer part, and power cable in another setup to see if the problem is with the components or the setup.
-
Use a different power supply, computer part, and power cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cable, it is recommended that you do the following:
-
Make sure that the cable is firmly inserted into both ends.
-
The polarity (usually indicated by the color of the cables) matches.
-
No pins are bent or missing on the power supply cable or header, or the computer part.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+