Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

8in ATX12V 4 Pin P4 CPU Power Extension Cable - M/F

Product ID: ATXP4EXT

Extend the reach of your ATX12V power supply CPU power connector by 8in

Features
  • 4 Pin ATX Male to 4 pin ATX Female

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
2,99 € EUR exc VAT
3,59 € inc VAT

ID: ATXP4EXT

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The ATXP4EXT 4 Pin P4 CPU Power Extension Cable Cable extends the reach of your ATX12V power supply CPU power connector by 8in, making it easier to make the necessary power connection without having to "stretch" the CPU power connector from the power supply.

The StarTech.com Advantage
  • Gives you flexibility to custom build your PC by adding an extra 8 inches to the P4 connector on your Power Supply
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Common Customer Questions

View FAQs...

Applications
  • Add an 8 inch reach to an ATX12V power supply CPU power connector
Product Numbers
Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - ATX 12V P4 Power (4 pin, v 2.x) Male
Connector B 1 - ATX 12V P4 Power (4 pin, v 2.x) Female
Physical Characteristics
Cable Length 203.2 mm [8 in]
Product Length 203.2 mm [8 in]
Product Weight 10 g [0.4 oz]
Packaging Information
Shipping (Package) Weight 10 g [0.4 oz]
What's in the Box
Included in Package 1 - 8in ATX12V 4 Pin P4 CPU Power Extension Cable - M/F

* Product appearance and specifications are subject to change without notice.