StarTech.com

24in SATA Serial ATA Cable

This high quality SATA cable is designed for connecting SATA drives even in tight spaces.

Product ID: SATA24

  • Supports full SATA 3.0 6Gbps bandwidth
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 24" in cable length
3,99 € EUR exc VAT
4,79 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Receptacle
Connector B 1 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Cable Length 609.6 mm [24 in]
Color Red
Connector Style Straight
Product Height 6.200
Product Length 609.6 mm [24 in]
Product Width 14.000
Weight of Product 210 g [7.4 oz]
Packaging Information
Package Height 220 mm [8.7 in]
Package Length 0.1 cm [0 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 220 g [7.8 oz]
What's in the Box
Included in Package 1 - 24 in Serial ATA Drive Connection Cable

Certifications