Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comHook-and-Loop Cable Tie - 10 ft. Roll
Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap
Product ID: HKLP10
- Hassle-free cable management with hook-and-loop fastening fabric
- Conveniently cuts to your desired length
- Versatile binding solution with a strong, heavy duty hold
- 10 ft. (3 m) long
- 3/4 in. (19 mm) wide
Not Available
May be in stock with partners
From a Partner
Support
Overview
This 10 ft. roll of hook-and-loop cable tie makes it easy to keep your cables neat and tidy by binding them together or binding them to a structure. The self-gripping fabric can be cut to any size and it's 3/4 in. (19 mm) wide, which enables a slim wrap-around solution for any computer, appliance or electronics cable, in virtually any environment.
Hassle-free cable management
This roll of cable tie offers a quick and easy solution for bundling cables together and securing your cables for better routing. Properly routed cables help protect your equipment, by reducing cable tension and preventing excessive heat caused by unorganized cables restricting airflow.
It uses a hook-and-loop fastening method to ensure a sturdy grip that's easy to apply. With the hook mechanism on one side of the tape and a loop mechanism on the other, you can easily wrap it around your cable bundle, and fasten the cable tie by draping it over itself.
Customize the length of your cable tie
Whether your bundle consists of two small-gauge cables or many large-gauge cables, you can rest assured this roll of cable tie will handle it perfectly. You can cut the hook-and-loop fabric to size using household scissors, meaning you can choose the perfect length for your specific application.
Versatile fastening solution
The versatility of the cable tie makes the roll the ideal tool for you to keep on hand in your office, server room or industrial environment.
While the most common use for this hook-and-loop fabric is binding and routing cables, you can also use it for other materials in your IT environment such as tools or raceways. The ties are easy to remove, reusable and adjustable, avoiding the hassle and waste of traditional zip ties.
This roll of cable tie is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Keep your office or server room neat and tidy, by binding your equipment cables together
Prevent damage to your rack-mount equipment by routing cables to improve airflow and reduce port tension
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V933950 | |
UPC Code | 065030867313 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Physical Characteristics | ||
Product Height | 2.4 mm [0.1 in] | |
Product Length | 3048 mm [120 in] | |
Product Weight | 50 g [1.8 oz] | |
Product Width | 19 mm [0.7 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.1 kg [0.1 lb] | |
What's in the Box | ||
Included in Package | 1 - roll of hook-and-loop cable tie |
Related Products
Hook-and-Loop Cable Tie - 25 ft. Roll
Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap
Hook-and-Loop Cable Tie - 50 ft. Bulk Roll
Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap
Hook-and-Loop Cable Tie - 100 ft. Bulk Roll
Organize the cables in your server rack or cabinet, by bundling them together using this cut-to-size hook-and-loop wrap
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- HKLP10_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+