StarTech.com
Coming Soon

24-Port Cat6a Patch Panel - 0.5U - Shielded - Dual IDC

Organize up to 24 Cat6a patch cables using only 0.5U of rack space

Product ID: C6APANLHU24

  • Save valuable rack space with this compact Ethernet patch panel
  • Protect cables and keep them organized
  • Terminate your cables using either a 110-type or Krone punch tool
View More
  • Wire your cables using T568A or T568B color codes
  • Shield network connections against EMI
  • Easily identify cable runs
129,99 € EUR exc VAT
155,99 € EUR inc VAT

Overview

This 24-port Cat6a patch panel is an efficient way to save space in your server racks.

Save valuable rack space and keep your cables organized

The compact patch panel condenses 24 network ports into a 0.5U panel that’s ideal for installations inside 19" server racks. It’s constructed out of heavy-gauge steel and includes an easy-access cover that protects the terminated cables and helps to keep them organized at the back of the rack. The back of the panel also features a C-shaped cable-management system to provide strain relief.

Ensure hassle-free network connections with shielded protection

The 24-port patch panel is color coded for both T568A and T568B universal wiring and offers straight ports with 110-type and Krone termination. The panel is shielded to protect against electromagnetic interference (EMI), when used with shielded cables. The panel will also support unshielded cables, but with no EMI protection.

The Ethernet patch panel is fully rated to support 10 Gigabit networks and is compatible with 26-23 AWG solid or stranded cables. It is also backward compatible with Cat6 and Cat5e cables.

Easily identify your cable runs

The panel offers a quick and easy way to identify your cable runs. It has port numbers clearly marked on the front of each RJ45 port, and has a writeable/erasable marking surface for efficient system management.

C6APANLHU24 meets or exceeds Cat6a specifications and is backed by a StarTech.com 2-year warranty.

Applications

For installation in 19" racks

Organizing 26-23 AWG solid or stranded network cables

For use in 10Gb networks

Voice, video and other applications

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 24 - RJ-45 Female
Special Notes / Requirements
Note IDC Contact : Phosphor Bronze with Tin Plating
Environmental
Humidity 0 ~ 65% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Depth 99.8 mm [3.9 in]
Product Height 22 mm [0.9 in]
Product Length 483 mm [19 in]
Product Weight 125 g [4.4 oz]
Product Width 99.8 mm [3.9 in]
Packaging Information
Shipping (Package) Weight 125 g [4.4 oz]
What's in the Box
Included in Package 1 - Cat6a patch panel
24 - cable ties
2 - M6 screws

Certifications

Related Products

24 Port 1U Rackmount Cat 6 110 Patch Panel
C6PANEL24
24 Port 1U Rackmount Cat 6 110 Patch Panel

Organize up to 24 Cat6 patch cables

72,99 € exc VAT
87,59 € inc VAT
24 Port 0.5U Cat5e Patch Panel - RJ45 Ethernet Rackmount Cat 5e 110 Patch Panel
PANELHU24
24 Port 0.5U Cat5e Patch Panel - RJ45 Ethernet Rackmount Cat 5e 110 Patch Panel

Organize up to 24 Cat5e patch cables using only 0.5U of rack space

56,99 € exc VAT
68,39 € inc VAT

Accessories