StarTech.com

1m White USB 2.0 Extension Cable A to A - M/F

Extend the length of your USB 2.0 cable by up to 1m

Product ID: USBEXTPAA1MW

  • 1x USB 'A' male connector
  • 1x USB 'A' female connector
  • Thin USB 2.0 connector moldings, with strain relief
View More
  • All white construction
  • Supports high-speed data transfer rates of up to 480 Mbps
5,99 € EUR exc VAT
7,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Drain
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color White
Connector Style Straight
Product Length 1 m [3.3 ft]
Weight of Product 22 g [0.8 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 27 g [1 oz]
What's in the Box
Included in Package 1 - 1m White USB Extension Cable - A to A M/F

Certifications

Accessories