Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2 Port ExpressCard 1394a FireWire Laptop Adapter Card

Product ID: EC13942A2

Instantly add 2 FireWire 400 ports to any ExpressCard compatible laptop

Features
  • Two external FireWire400 ports with support for transfer rates up to 400 Mbps

  • 34mm ExpressCard/34 form factor

  • Optional external power support for high-powered FireWire devices

More Features . . .
  • Complaint with IEEE 1394-1995, 2000, OHCI 1.1 standards

  • Compliant with ExpressCard revision 1.0 standards

  • Plug-and-Play and Hot-Swap compatible

Prices may be lower from Resellers:

INGAT
Available in
43,99 € EUR exc VAT
52,79 € inc VAT

ID: EC13942A2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The EC13942A2 (2 Port) ExpressCard Laptop 1394a Firewire Adapter Card provides a stable platform for virtually any FireWire 400 device connection.

Ensuring seamless operation with peripherals connected through FireWire 400, the ExpressCard 1394a FireWire Adapter supports data transfer rates at up to 400Mbps - an ideal solution for connecting FireWire-capable multimedia devices, editing multimedia content or simply transferring large volumes of data from a computer to FireWire-connected external storage.

As an added convenience, the 2-port FireWire card is packaged with a FireWire cable.

This 2 port ExpressCard IEEE 1394a FireWire 400 Laptop adapter card is designed to fit a 34mm ExpressCard slot and is backed by a StarTech.com lifetime warranty.

The StarTech.com Advantage
  • Add FireWire to a laptop without having to connect external power for low powered devices, or with external power for high powered devices
  • 34m ExpressCard/34 form factor also fits in 54mm ExpressCard/54 slots
  • Backed by a StarTech.com lifetime warranty and free lifetime technical support
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2
Mac OS® 10.6 to 10.11
Linux 3.5.x to 4.11.x LTS Versions only

Applications
  • Add a high-speed FireWire port to a laptop without any FireWire ports
  • Connect a digital camera to a laptop with an ExpressCard slot to download photos and video
  • Connect a high-speed external hard drive to an ExpressCard-enabled system
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID VIA/VLI - VT6315
Interface FireWire 400 (1394a)
Ports 2
Performance
Type and Rate FireWire 400 IEEE-1394a - 400 Mbit/s
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 2 - FireWire 400 (6 pin, IEEE 1394a) Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2
Mac OS® 10.6 to 10.11
Linux 3.5.x to 4.11.x LTS Versions only
Power
Center Tip Polarity Positive
Output Current 1A
Output Voltage 12 DC
Plug Type H
Power Source Not Included (not required for standard applications)
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 14 mm [0.6 in]
Product Length 115 mm [4.5 in]
Product Weight 46 g [1.6 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 140 g [4.9 oz]
What's in the Box
Included in Package 1 - 2 Port FireWire ExpressCard Adapter
1 - Firewire Cable
1 - Instruction Manual
2 Port ExpressCard 1394b FireWire Laptop Adapter Card
EC1394B2

2 Port ExpressCard 1394b FireWire Laptop Adapter Card

Add 2 FireWire800 ports to a laptop through an ExpressCard slot

91,99 € exc VAT
110,39 € inc VAT

2 Port ExpressCard Laptop 1394a Firewire Adapter Card
EC13942

2 Port ExpressCard Laptop 1394a Firewire Adapter Card

Add 2 Firewire 400 ports to any ExpressCard equipped laptop

73,99 € exc VAT
88,79 € inc VAT

4 Port PCI 1394a FireWire Adapter Card with Digital Video Editing Kit
PCI1394_4

4 Port PCI 1394a FireWire Adapter Card with Digital Video Editing Kit

Add 3 external and 1 shared internal FireWire400 ports through a PCI slot

25,99 € exc VAT
31,19 € inc VAT

4 port PCI 1394a FireWire Adapter Card - 3 External 1 Internal
PCI1394MP

4 port PCI 1394a FireWire Adapter Card - 3 External 1 Internal

Add 4 FireWire ports to a desktop computer through a PCI slot

27,99 € exc VAT
33,59 € inc VAT

* Product appearance and specifications are subject to change without notice.