Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2 Port PCI IDE Controller Adapter Card

Product ID: PCIIDE2

Add two internal IDE connectors to a computer through a PCI slot

Features
  • Two dual channel IDE connectors

  • Support for up to Ultra ATA/133 hard drives with transfer rates up to 133 MBps

  • 48-bit LBA

  • Compliant with PCI specification revision 2.2

Prices may be lower from Resellers:

INGAT
Available in
49,99 € EUR exc VAT
59,99 € inc VAT

ID: PCIIDE2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 2 Port IDE (Ultra ATA/133) Controller Card can be installed in a PCI slot, to add more IDE storage capability to your PC.

Providing two IDE drive channels with support for two drives per channel and data transfer rates of up to 133 MBps, this adapter card can act as the primary boot device and replace built-in IDE ports, or provide 2 additional high-speed ports to the system. Designed to perform with high-speed IDE/133 drives, the adapter card also supports 100 MBps hard drives, 66 MBps hard drives, 33 MBps hard drives, CD-ROMS, CDRW drives, and other ATA peripherals.

To ensure hassle-free installation, the IDE Controller Card includes Bus-Master drivers for Windows 98/ME/NT 4/2000/XP and Vista™.

The StarTech.com Advantage
  • Two dual channel IDE connectors support up to four PATA devices on one card
  • Backed by a StarTech.com lifetime warranty and free lifetime technical support
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 98SE, ME, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016
Linux

Applications
  • Replace a failed IDE port on the motherboard
  • Connect legacy hard drives, CD/DVD drives, ZIP drives, etc to a newer computer system
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile
Chipset ID ITE - IT8212F
Industry Standards ATA/ATAPI-6
Interface IDE
Ports 2
Performance
LBA support 48-bit
Max Drive Capacity Up to 132 GB
Maximum Data Transfer Rate 133 MBps
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
Internal Ports 2 - IDE (40 Pin, EIDE/PATA) Male
Software
OS Compatibility Windows® 98SE, ME, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016
Linux
Physical Characteristics
Product Height 85 mm [3.3 in]
Product Length 120 mm [4.7 in]
Product Weight 73 g [2.6 oz]
Product Width 18 mm [0.7 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - 2 Port IDE PCI Controller Card
1 - IDE Cable
1 - Driver CD
1 - Instruction Manual

* Product appearance and specifications are subject to change without notice.